Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
DIP24 plastic, dual in-line package; 24 leads; 2.54 mm pitch; 31.7 mm x 13.8 mm x 5.1 mm body SC-509-24(EIAJ);MO-015(JEDEC);051G02(IEC 2003-02-13
DIP18 plastic dual in-line package; 18 leads (300 mil) MS-001(JEDEC 2003-02-13
DIP18 plastic dual in-line package; 18 leads (300 mil); slim corner leads MS-011(JEDEC 2003-02-13
DIP18 plastic dual in-line package; 18 leads (300 mil); long body MS-001(JEDEC 2003-03-12
DIP22 DIP22, plastic dual in-line package; 22 leads, 2.54 mm pitch, 27.94 mm x 8.7 mm x 3.81 mm body MS-010(JEDEC);060G07(IEC 1999-12-27
DIP28 plastic, dual in-line package; 28 leads; 2.54 mm body; 35.7 mm x 13.8 mm x 5.1 mm body SC-510-28(EIAJ);MO-015(JEDEC);051G05(IEC 2003-02-13
DIP28 plastic dual in-line package; 28 leads (600 mil); long body SC-510-28(EIAJ);MS-011(JEDEC);051G06(IEC 2003-03-12
DIP28 plastic, dual in-line package; 2.54 mm pitch, 13.9 mm x 36.85 mm x 3.81 mm body 2017-03-21
DIP28 DIP28, plastic, dual in-line package; 28 terminals; 2.54 mm pitch; 13.97 mm x 36.83 mm x 5.08 mm body E-PDIP-T28(JEDEC 2017-06-11
DIP40 plastic dual in-line package; 40 leads (600 mil) SC-511-40(EIAJ);MO-015(JEDEC);051G08(IEC 2003-02-13
DIP40 DIP40, plastic, dual in-line package; 40 terminals; 2.54 mm pitch; 13.97 mm x 52.07 mm x 5.08 mm body E-PDIP-T40(JEDEC 2017-06-11
DIP8 plastic dual in-line package; 7 leads (300 mil) MO-001(JEDEC);076E03(IEC 2013-01-21
DIP20 plastic, dual in-line package; 20 leads; 2.54 mm pitch; 26.1 mm x 6.35 mm x 4.2 mm body SC-603(EIAJ);MS-001(JEDEC 2003-02-13
DIP20 DIP20, plastic, dual in-line package; 20 terminals; 2.54 mm pitch; 7.28 mm x 24.69 mm x 5.08 mm body E-PDIP-T20(JEDEC 2017-06-11
DIP20 DIP20, plastic, dual in-line package; 20 terminals; 2.54 mm pitch; 25.9 mm x 6.6 mm x 3.9 mm body 2018-08-08
DIP24 plastic, dual in-line package; 24 leads; 2.54 mm pitch, 31.7 mm x 6.5 mm x 4.7 mm body MS-001(JEDEC 2003-03-12
DIP48 plastic dual in-line package; 48 leads (600 mil) MS-011(JEDEC 2003-02-13
DIP14 plastic, dual in-line package; 14 leads; 2.54 mm pitch; 19 mm x 6.35 mm x 4.2 mm body SC-501-14(EIAJ);MO-001(JEDEC);050G04(IEC 2003-02-13
DIP16 plastic dual in-line package; 16 leads (300 mil); long body SC-503-16(EIAJ);MO-001(JEDEC);050G09(IEC 2003-02-13
DIP16 DIP16, plastic, dual in-line package; 16 terminals; 2.54 mm pitch; 6.6 mm x 19.18 mm x 4.44 mm body E-PDIP-T16(JEDEC 2017-06-11
DIP16 plastic, dual in-line package; 16 leads; 2.54 mm pitch; 19 mm x 6.35 mm x 4.2 mm body 2003-02-13
DIP8 plastic, dual in-line package; 8 leads; 2.54 mm pitch; 9.5 mm x 6.34 mm x 4.2 mm body SC-504-8(EIAJ);MO-001(JEDEC);050G01(IEC 2003-02-13
DIP8 plastic dual in-line package; 8 leads (300 mil) MO-001(JEDEC 2010-10-18
DIP8 DIP8, plastic, dual in-line package; 8 terminals; 2.54 mm pitch; 6.35 mm x 10 mm x 5.3 mm body E-PDIP-T8(JEDEC 2017-06-11
.