SOT117-3: DIP28


Overview

plastic, dual in-line package; 2.54 mm pitch, 13.9 mm x 36.85 mm x 3.81 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT117-3 DIP28 surface mount double DIP 13.9 x 36.85 x 3.81 28 plastic
Manufacture Code Reference Codes Issue Date
SOT117 2017-03-21