Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT129-1 | DIP40 | through-hole mount | double | DIP | 40 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT129 | SC-511-40(EIAJ);MO-015(JEDEC);051G08(IEC | 2003-02-13 |
Part | Description | Quick access |
---|---|---|
PCF8566P | Universal LCD driver for low multiplex rates | View parametrics |
P87C58X2BN | 80C51 8-bit microcontroller family | View parametrics |
SCC2692AC1N40 | Dual asynchronous receiver/transmitter (DUART) | View parametrics |
SCC68681E1N40 | Dual asynchronous receiver/transmitter (DUART) | View parametrics |
SCC68692C1N40 | Dual asynchronous receiver/transmitter (DUART) | View parametrics |
P89V52X2FN | View parametrics | |
SC26C92A1N | Dual universal asynchronous receiver/transmitter (DUART) | View parametrics |
SCC68692E1N40 | Dual asynchronous receiver/transmitter (DUART) | View parametrics |
SCC2692AE1N40 | Dual asynchronous receiver/transmitter (DUART) | View parametrics |
SCC68681C1N40 | Dual asynchronous receiver/transmitter (DUART) | View parametrics |
SCC2681AC1N40 | Dual asynchronous receiver/transmitter (DUART) | View parametrics |
SC26C92C1N | Dual universal asynchronous receiver/transmitter (DUART) | View parametrics |
SCC2681AE1N40 | Dual asynchronous receiver/transmitter (DUART) | View parametrics |
P87C54X2BN | 80C51 8-bit microcontroller family | View parametrics |