SOT101-1: DIP24 Dual In-line Package | NXP Semiconductors

SOT101-1: DIP24


Overview

plastic, dual in-line package; 24 leads; 2.54 mm pitch; 31.7 mm x 13.8 mm x 5.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DIP24 through-hole mount double DIP 31.7 x 13.8 x 5.1 24 plastic
Manufacture Code Reference Codes Issue Date
SOT101 SC-509-24(EIAJ);MO-015(JEDEC);051G02(IEC 2003-02-13
Part Description Quick access
16-bit I2C-bus and SMBus I/O port with interrupt