SOT129-4: DIP40 Dual In-line Package | NXP Semiconductors

SOT129-4: DIP40


Overview

DIP40, plastic, dual in-line package; 40 terminals; 2.54 mm pitch; 13.97 mm x 52.07 mm x 5.08 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DIP40 through-hole mount double DIP 13.97 x 52.07 x 5.08 40 plastic
Manufacture Code Reference Codes Issue Date
98ASB42391B E-PDIP-T40(JEDEC 2017-06-11
Part Description Quick access
8-BIT MCU -705C9A-EPP