SOT38-4: DIP16 Dual In-line Package | NXP Semiconductors

SOT38-4: DIP16


Overview

plastic, dual in-line package; 16 leads; 2.54 mm pitch; 19 mm x 6.35 mm x 4.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DIP16 through-hole mount double DIP 19 x 6.35 x 4.2 16 plastic
Manufacture Code Reference Codes Issue Date
SOT38 2003-02-13
Part Description Quick access
Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt
Remote 8-bit I/O expander for I2C‑bus with interrupt
PCA9554N
Remote 8-bit I/O expander for I2C‑bus with interrupt
8-bit A/D and D/A converter
PCA9554AN
HF-TL controller IC
Dimmable HF-TL controller IC
Remote 8-bit I/O expander for I2C-bus with interrupt
Remote 8-bit I/O expander for I2C-bus with interrupt