SOT117-1: DIP28 Dual In-line Package | NXP Semiconductors

SOT117-1: DIP28


Overview

plastic, dual in-line package; 28 leads; 2.54 mm body; 35.7 mm x 13.8 mm x 5.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DIP28 through-hole mount double DIP 35.7 x 13.8 x 5.1 28 plastic
Manufacture Code Reference Codes Issue Date
SOT117 SC-510-28(EIAJ);MO-015(JEDEC);051G05(IEC 2003-02-13
Part Description Quick access
Dual asynchronous receiver/transmitter (DUART)
Dual asynchronous receiver/transmitter (DUART)
SCN2681AC1N28
Dual asynchronous receiver/transmitter (DUART)
Dual asynchronous receiver/transmitter (DUART)