SOT97-2: DIP8 Dual In-line Package | NXP Semiconductors

SOT97-2: DIP8


Overview

plastic dual in-line package; 8 leads (300 mil)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DIP8 through-hole mount double DIP 9.5 x 6.34 x 3.43 8 plastic
Manufacture Code Reference Codes Issue Date
SOT97 MO-001(JEDEC 2010-10-18
Part Description Quick access
Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores
Non-dimmable driver IC for CFL with boost
Non-dimmable driver IC for CFL
Low voltage start-up flyback controller suitable for fixed frequency/CCM
Non-dimmable driver IC for CFL
Half-bridge power IC for CFL lamps
GreenChip II SMPS control IC
Half-bridge power IC for CFL lamps
Low voltage start-up flyback controller suitable for fixed frequency/CCM