SOT116-1: DIP22 Dual In-line Package | NXP Semiconductors

SOT116-1: DIP22


Overview

DIP22, plastic dual in-line package; 22 leads, 2.54 mm pitch, 27.94 mm x 8.7 mm x 3.81 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DIP22 through-hole mount double DIP 27.94 x 8.7 x 3.81 22 plastic
Manufacture Code Reference Codes Issue Date
SOT116 MS-010(JEDEC);060G07(IEC 1999-12-27