SOT38-10: DIP16 Dual In-line Package | NXP Semiconductors

SOT38-10: DIP16


Overview

DIP16, plastic, dual in-line package; 16 terminals; 2.54 mm pitch; 6.6 mm x 19.18 mm x 4.44 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DIP16 through-hole mount double DIP 6.6 x 19.18 x 4.44 16 plastic
Manufacture Code Reference Codes Issue Date
98ASB42431B E-PDIP-T16(JEDEC 2017-06-11
Part Description Quick access
S08QG 8-bit MCU, S08 core, 4KB Flash, 20MHz, DIP 16
NITRON CI 908QY4A SOG
S08QG 8-bit MCU, S08 core, 8KB Flash, 20MHz, DIP 16
S08QE 8-bit MCU, S08 core, 4KB Flash, 20MHz, DIP 16
S08QG 8-bit MCU, S08 core, 8KB Flash, 20MHz, DIP 16
NITRON SOG HC908QY4A
CI 908QY1A SOG
S08QE 8-bit MCU, S08 core, 8KB Flash, 20MHz, DIP 16
RS08KA 8-bit MCU, RS08 core, 8KB Flash, 20MHz, DIP 16
RS08KA 8-bit MCU, RS08 core, 4KB Flash, 20MHz, DIP 16
NITRON CI 908QY4A SOG