SOT97-3: DIP8 Dual In-line Package | NXP Semiconductors

SOT97-3: DIP8


Overview

DIP8, plastic, dual in-line package; 8 terminals; 2.54 mm pitch; 6.35 mm x 10 mm x 5.3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DIP8 through-hole mount double DIP 6.35 x 10 x 5.3 8 plastic
Manufacture Code Reference Codes Issue Date
98ASB42420B E-PDIP-T8(JEDEC 2017-06-11
Part Description Quick access
1.5K FLASH W/ADC
S08QG 8-bit MCU, S08 core, 4KB Flash, 20MHz, DIP 8
CI NITRON SOG
NITRON LOFT EPP
RS08KA 8-bit MCU, RS08 core, 1KB Flash, 20MHz, DIP 8
CI NITRON SOG
RS08KA 8-bit MCU, RS08 core, 2KB Flash, 20MHz, DIP 8
S08QA 8-bit MCU, S08 core, 4KB Flash, 20MHz, DIP 8
S08QA 8-bit MCU, S08 core, 2KB Flash, 20MHz, DIP 8
4K FLASH W/ADC
4K FLASH W/ADC
1.5K FLASH W/O ADC
S08QD 8-bit MCU, S08 core, 2KB Flash, 16MHz, DIP 8
S08QD 8-bit MCU, S08 core, 4KB Flash, 16MHz, DIP 8
4K FLASH W/ADC
1.5K FLASH W/O ADC
S08QD 8-bit MCU, S08 core, 2KB Flash, 16MHz, DIP 8
S08QD 8-bit MCU, S08 core, 4KB Flash, 16MHz, DIP 8
S08QG 8-bit MCU, S08 core, 4KB Flash, 20MHz, DIP 8
S08QD 8-bit MCU, S08 core, 2KB Flash, 16MHz, DIP 8
S08QD 8-bit MCU, S08 core, 4KB Flash, 16MHz, DIP 8
1.5K FLASH W/O ADC