SOT27-1: DIP14 Dual In-line Package | NXP Semiconductors

SOT27-1: DIP14


Overview

plastic, dual in-line package; 14 leads; 2.54 mm pitch; 19 mm x 6.35 mm x 4.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DIP14 through-hole mount double DIP 19 x 6.35 x 4.2 14 plastic
Manufacture Code Reference Codes Issue Date
SOT27 SC-501-14(EIAJ);MO-001(JEDEC);050G04(IEC 2003-02-13
Part Description Quick access
Low power, low price, low pin count (14 pin) microcontroller with 1 kbyte OTP
Non-dimmable driver IC for CFL with boost
8-bit microcontrollers with accelerated two-clock 80C51 core 2 kB 3 V flash with 8-bit A/D converter