SOT117-4: DIP28 Dual In-line Package | NXP Semiconductors

SOT117-4: DIP28


Overview

DIP28, plastic, dual in-line package; 28 terminals; 2.54 mm pitch; 13.97 mm x 36.83 mm x 5.08 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DIP28 through-hole mount double DIP 13.97 x 36.83 x 5.08 28 plastic
Manufacture Code Reference Codes Issue Date
98ASB42390B E-PDIP-T28(JEDEC 2017-06-11