Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT146-1 | DIP20 | through-hole mount | double | DIP | 26.1 x 6.35 x 4.2 | 20 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT146 | SC-603(EIAJ);MS-001(JEDEC | 2003-02-13 |
Part | Description | Quick access |
---|---|---|
PCA9564N | Parallel bus to I2C-bus controller | View parametrics |
PCF8584P | I2C bus controller | View parametrics |
UBA2015P | HF-TL controller IC with PFC | View parametrics |
UBA2015AP | Dimmable HF-TL controller IC with PFC | View parametrics |
P89LPC922A1FN | 8-bit microcontroller with accelerated two-clock 80C51 core 2 kB/4 kB/8 kB 3 V byte-erasable flash with 8-bit ADC | View parametrics |
UBA2016AP | Dimmable HF-TL controller IC with PFC and boost | View parametrics |