SOT146-4: DIP20 Dual In-line Package | NXP Semiconductors

SOT146-4: DIP20


Overview

DIP20, plastic, dual in-line package; 20 terminals; 2.54 mm pitch; 7.28 mm x 24.69 mm x 5.08 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DIP20 through-hole mount double DIP 7.28 x 24.69 x 5.08 20 plastic
Manufacture Code Reference Codes Issue Date
98ASB42899B E-PDIP-T20(JEDEC 2017-06-11
Part Description Quick access
MCU,128RAM,4K FLASH,A/D
S08SH 8-bit MCU, S08 core, 8KB Flash, 40MHz, DIP 20
MCU,8K FLASH,8 BIT ADC
S08SH 8-bit MCU, S08 core, 4KB Flash, 40MHz, DIP 20
MCU,128RAM,4K FLASH,A/D
S08SH 8-bit MCU, S08 core, 4KB Flash, 40MHz, DIP 20
MCU,128RAM,4K FLASH,A/D
S08SH 8-bit MCU, S08 core, 8KB Flash, 40MHz, DIP 20
MCU,128RAM,4K FLASH,A/D