Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT97-1 | DIP8 | through-hole mount | double | DIP | 9.5 x 6.34 x 4.2 | 8 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT97 | SC-504-8(EIAJ);MO-001(JEDEC);050G01(IEC | 2003-02-13 |
Part | Description | Quick access |
---|---|---|
UBA2213AP | Non-dimmable driver IC for CFL with boost | View parametrics |
PCF8563P | Real-time clock/calendar | View parametrics |
UBA2081P | Half-bridge level-shift controller IC | View parametrics |
TDA1308 | Class-AB stereo headphone driver | View parametrics |
PCF8583P | Clock and calendar with 240 x 8-bit RAM | View parametrics |
UBA2213CP | Non-dimmable driver IC for CFL with boost | View parametrics |
UBA2211AP | Non-dimmable driver IC for CFL | View parametrics |
PCF8593P | Low power clock and calendar | View parametrics |
SA602AN | Double-balanced mixer and oscillator | View parametrics |
PCF85102C-2P | 256 x 8-bit CMOS EEPROM with I2C-bus interface | View parametrics |
TDA7052A | 1 W BTL mono audio amplifier with DC volume control | View parametrics |
ICM7555CN | General purpose CMOS timer | View parametrics |
PCF8582C-2P | 256 x 8-bit CMOS EEPROM with I2C-bus interface | View parametrics |
SA612AN | Double-balanced mixer and oscillator | View parametrics |
TEA1532AP | HV start-up flyback controller suitable for fixed frequency/CCM as well as DCM/QR mode | View parametrics |
TEA1533AP | HV start-up flyback controller suitable for DCM/QR mode. f_osc(h) = 175 kHz | View parametrics |
P82B96PN | Dual bidirectional bus buffer | View parametrics |
TEA1623P | STARplug switched mode power supply controller IC | View parametrics |
PCA82C251 | View parametrics | |
PCF8570P | 256 x 8-bit static low-voltage RAM with I2C-bus interface | View parametrics |
UBA2080P | Half-bridge level-shift controller IC | View parametrics |
P89LPC901FN | View parametrics | |
TDA3629 | Light position controller | View parametrics |
PCF8598C-2P | 1024 x 8-bit CMOS EEPROM with I2C-bus interface | View parametrics |
TEA1523P | SMPS ICs for low-power systems | View parametrics |