SOT117-2: DIP28 Dual In-line Package | NXP Semiconductors

SOT117-2: DIP28


Overview

plastic dual in-line package; 28 leads (600 mil); long body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DIP28 through-hole mount double DIP 28 plastic
Manufacture Code Reference Codes Issue Date
SOT117 SC-510-28(EIAJ);MS-011(JEDEC);051G06(IEC 2003-03-12