SOT146-5: DIP20


Overview

DIP20, plastic, dual in-line package; 20 terminals; 2.54 mm pitch; 25.9 mm x 6.6 mm x 3.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DIP20 through-hole mount double DIP 25.9 x 6.6 x 3.9 20 plastic
Manufacture Code Reference Codes Issue Date
98ASA01305D 2018-08-08