SOT38-1: DIP16


Overview

plastic dual in-line package; 16 leads (300 mil); long body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DIP16 through-hole mount double DIP 16 plastic
Manufacture Code Reference Codes Issue Date
SOT38 SC-503-16(EIAJ);MO-001(JEDEC);050G09(IEC 2003-02-13
Part Description Quick access
TDA8601
STARplug switched mode power supply controller IC
Zero-voltage-switching resonant LLC controller