QorIQ® Qonverge Development System

Product Details

Block Diagram

Qonverge Development System

QorIQ Qonverge B4420QDS Board

Features

Processor

    B4420 baseband processor

  • Two 1.6 GHz e6500 cores, built on Power Architecture
  • Two StarCore® SC3900FP DSP cores running at up to 1.2 GHz
  • MAPLE-B baseband acceleration platform

Memory

  • DDR memory
  • NAND/NOR/SPI flash memories
  • I²C EEPROM
  • PRI/PCI Express® exposed over SFP+ optical transceivers or AMC expansion connector

Connectivity

  • Ethernet interfaces
  • USB interface

Debug

  • Debug interfaces

Documentation

Quick reference to our documentation types.

3 documents

Related Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?