LTE PHY Conformance and Test Toolkit

Roll over image to zoom in

Features

RF Verifier

  • Support of various LTE bandwidths
  • Support for all downlink ETM models
  • Ability to capture uplink IQ samples
  • Layer 1 independent operation
  • Evaluates and qualifies the LTE RF transceiver to ensure device is functioning properly in your system.

    Eliminate or isolate the actual RF circuitry during debug

Diagnostic Monitor

  • Detailed insight into cellular PHY layers from Layer 1 up into Layer 2
  • No Layer 2 software stack required for detailed diagnostics operations
  • Monitor activities with your selected Layer 2 software stack
  • Real-time eNodeB (eNB) status, power graph
  • Statistics – CRC error graph
  • Message trace, FAPI logging
  • Record and playback trace sessions
  • Javascript/Visual basic scripting engine
  • Deep and broad numerical data about the operation of your system

    Use of the Diagnostic Monitor will speed your debug and completion of LTE Layer 1 activities.

Conformance Tester

  • Supports 36.141 standards so that you know you are ready to go to market:
    • Chapter 6 receiver tests, chapter 7 transmitter tests and chapter 8 performance tests
    • Home base station (Home BS) configuration
  • End-to-end integrated and automated solution with:
    • Modular connection to third-party LTE test equipment
      • Rohde & Schwartz (R&S) SMU200A
      • R&S FSV
      • Aeroflex
      • Call NXP if you require additional LTE test equipment to be added
    • Modular connection to third-party LTE RF Integrated Circuits (RFICs):
      • Maxim
      • Analog Devices
      • Call NXP if you require an RFIC to be added
  • Source code available for customized use cases:
    • Value-added features
    • Manufacturing testing and data capture
    • Custom smoke test development
  • Ensures 3GPP TS 36.141 standards compliance

    Know “before you go” by using the NXP Conformance Tester. Ensure operation in your lab before sending equipment to any other lab. Use the results to pre-sell your solution to your customers.

PHY Tester

  • Detailed insight into PHY layer
  • Real-time eNB status, power graph
  • Statistics – CRC error graph
  • Message trace, FAPI logging
  • Record and playback trace sessions
  • Javascript/visual basic scripting engine PHY Tester gives deep analysis of your LTE L1 sub-system to eliminate days and months of debug.
  • The PHY Tester allows you to go way beyond the 36.141 standards to ensure your solution has the margin you need to be successful.

    Use of the Diagnostic Monitor will speed your debug and completion of LTE Layer 1 activities.

Supported Devices

  • BSC9131: QorIQ® Qonverge BSC9131 Single-Core Processor and Single-Core DSP
  • BSC9132: QorIQ® Qonverge BSC9132 Dual-Core Processor and Dual-Core DSP

Documentation

Quick reference to our documentation types.

1 documents

Support

What do you need help with?

Tell me more about LTE PHY