Freedom Development Platform for Kinetis® K64, K63, and K24 MCUs

FRDM-K64F

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

K2x / KS2x USB

K6x Ethernet

Interfaces

USB PD-PHY and CC-Logic

Features

Microcontroller

    MK64FN1M0VLL12 MCU

  • 120 MHz
  • 1 MB flash memory
  • 256 kB RAM
  • low-power
  • crystal-less USB
  • 100 Low profile Quad Flat Package (LQFP)

Power Management

    Flexible power supply option:

  • OpenSDAv2 USB
  • Kinetis K64 USB
  • External source

Connectivity

  • Dual role USB interface with micro-B USB connector
  • Ethernet
  • SDHC
  • Easy access to MCU input/output through Arduino® UNO Rev3 compatible I/O connectors

Sensors

  • FXOS8700CQ accelerometer and magnetometer

Debug

    Programmable OpenSDAv2 debug circuit supporting the CMSIS-DAP Interface software that provides:

  • Mass storage device (MSD) flashes programming interface
  • CMSIS-DAP debug interface over a driver-less USB HID connection providing run-control debugging and compatibility with IDE tools
  • Virtual serial port interface
  • Open source CMSIS-DAP software project

Wireless

  • Add-on Bluetooth module: JY-MCU BT board V1.05 BT

Support

Components

  • RGB LED

Buy Options

FRDM-K64F-Image

Click to expand

  • FRDM-K64F

  • Freedom Development Board for Kinetis K24 (1 MB Flash), K63 and K64 MCUs.

  • $47.35 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 19
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 9 documents

Show All

Design Resources

Select a section:

Design Files

5 design files

  • Printed Circuit Boards and Schematics

    FRDM-K64F-SCH-D1

  • Printed Circuit Boards and Schematics

    FRDM-K64F - Printed Circuit Board bill of materials and design files

  • Printed Circuit Boards and Schematics

    FRDM-K64F Schematics

  • Printed Circuit Boards and Schematics

    FRDM-K64F Schematics E4 version

  • Printed Circuit Boards and Schematics

    FRDM-K64F Schematics E3 version

Software

1-5 of 18 software files

Show All

Note: For better experience, software downloads are recommended on desktop.