MK64FN1M0VMD12 Product Information|NXP

Buy Options

MK64FN1M0VMD12

Active

12NC: 935315206557

Details

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
120
SRAM (kB)
256
Flash (kB)
1024
UART
6
SPI
3
I2C
3
USB Controllers
1
ParameterValue
CAN
1
GPIO
100
ADC (16 bit)
2
16-bit PWM
20
Security
CA, CRC, RNG
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK64FN1M0VMD12(935315206557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
443.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK64FN1M0VMD12
(935315206557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MK64FN1M0VMD12
(935315206557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK64FN1M0VMD12
(935315206557)
2021-02-252021-02-26202101028IReference Manual Updates for Kinetis K24 K63 to Revision 4 and K64 to Revision 5
MK64FN1M0VMD12
(935315206557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK64FN1M0VMD12
(935315206557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MK64FN1M0VMD12
(935315206557)
2017-08-252017-08-26201707014IKinetis MK24F/MK63F/MK64F 120MHz Reference Manual Update

More about K64_120

The Kinetis® K series MCU portfolio offers the broadest selection of pin, peripheral- and software-compatible MCU families based on the Arm® Cortex®-M4 core. The Kinetis K64 120 MHz MCUs feature:

  • IEEE® 1588 Ethernet MCUs
  • Optimization for applications requiring large memory densities and low-power processing efficiency
  • Crystal-less USB design for reduced system cost and board space
  • The comprehensive enablement and scalability of the Kinetis portfolio