Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis® K64-120 MHz, 256 KB SRAM Microcontrollers (MCUs) Based on Arm® Cortex®-M4 Core
LQFP144: LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body
12NC: 935315204557
Details
Quantity
Unit Pricing
1 - 25 | $10.48 |
26 - 98 | $9.67 |
99 - 99 | $8.87 |
100+ | $8.87 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Core Type | Arm Cortex-M4 |
Operating Frequency [Max] (MHz) | 120 |
SRAM (kB) | 256 |
Flash (kB) | 640 |
EEPROM (kB) | 0.004 |
UART | 6 |
SPI | 3 |
I2C | 3 |
USB Controllers | 1 |
Parameter | Value |
---|---|
CAN | 1 |
GPIO | 100 |
ADC (16 bit) | 2 |
16-bit PWM | 20 |
Security | CA, CRC, RNG |
Supply Voltage [min] (V) | 1.71 |
Supply Voltage [max] (V) | 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MK64FX512VLQ12(935315204557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1319.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MK64FX512VLQ12 (935315204557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MK64FX512VLQ12 (935315204557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MK64FX512VLQ12 (935315204557) | 2021-02-25 | 2021-02-26 | 202101028I | Reference Manual Updates for Kinetis K24 K63 to Revision 4 and K64 to Revision 5 |
MK64FX512VLQ12 (935315204557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MK64FX512VLQ12 (935315204557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MK64FX512VLQ12 (935315204557) | 2017-08-25 | 2017-08-26 | 201707014I | Kinetis MK24F/MK63F/MK64F 120MHz Reference Manual Update |
The Kinetis® K series MCU portfolio offers the broadest selection of pin, peripheral- and software-compatible MCU families based on the Arm® Cortex®-M4 core. The Kinetis K64 120 MHz MCUs feature: