MPC5775E 3-phase PMSM Development Kit | NXP Semiconductors

MPC5775E 3-phase PMSM Development Kit

Roll over image to zoom in

Block Diagram

Choose a diagram:

MCSPTR2A5775E architecture Block Diagram

MCSPTR2A5775E architecture Block Diagram

MCSPTR2A5775E FOC Control Loop

MCSPTR2A5775E FOC Control Loop

Supported Devices

Interfaces

3.3 V / 5 V IO CAN Transceivers

Automotive Ethernet PHYs

Power Management

System Basis Chips

Pre-Drivers

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Features

Microcontrollers (MCUs)

  • 32-bit Power Architecture based MPC5775E

System Basic Chip (SBC)

  • FS6520: Safety Power System Basis Chip with CAN Flexible Data Transceiver

Transceivers

  • TJA1145: High-speed CAN transceiver for partial networking
  • TJA1100HN: IEEE 100BASE-T1 compliant Automotive Ethernet PHY Transceiver

Integrated Circuit (IC)

  • MC33937: 3-Phase Field Effect Transistor Pre-driver

Hardware Features

  • MPC5775E-EVB: MPC5775E evaluation board with Ethernet, LIN and CAN connectivity support, JTAG and OpenSDA programming/debugging
  • 3-phase PMSM/BLDC Low-Voltage Power Stage based on the MC33937A
  • 3-phase PMSM motor with resolver, 25V per phase, 3000 RPM, 0.51Nm, 160W, 7.6A,
  • Flexible Processing Topology for Motor Control:
    • eTPU can emulate the PWM periphery and performs resolver processing through SD ADC, allowing the CPU to be partially offloaded from motor control tasks deployed for advanced MC algorithms.
    • eTPU can perform a complete motor control algorithm allowing the core to be fully offloaded from MC tasks

Software Features

Interfaces

  • On-board for CAN
  • On-board for LIN
  • On-board Ethernet
  • On-board OpenSDA debug interface (including serial communication)
  • JTAG debug interface

Enablement

  • ANSI-C based example software created in S32 Design Studio for Power Architecture
  • FreeMASTER and Motor Control Application Tuning (MCAT) Tool for application tuning and variables tracking at different levels of the control structure

Motor Control capabilities

  • Low-voltage 3-phase permanent magnet motor: BLDC or PMSM
  • 12-24 V, up to 200 W power
  • Single, dual, and triple shunt current sensing
  • Resolver/Hall/Encoder/Sensorless position sensor

Compatibility

  • MTRCKTSPS5744P: MPC5744P Development Kit for 3-phase PMSM
  • RDGD3100I3PH5EVB: 3-Phase Reference Design for HybridPACKDrive IGBT/SiC Module featuring GD3100
  • RDGD3100F3PH5EVB: 3-Phase Reference Design for Fuji M653 IGBTs featuring GD3100

More

Buy Options

MCSPTR2A5775E-Image

Click to expand

  • MCSPTR2A5775E
    Active

  • MPC5775E Development Kit for 3-phase PMSM motor control targeting ISO 26262 ASIL D.

  • $1799.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training