P3T1035xUK Arduino® Shield Evaluation Board

Roll over image to zoom in

Supported Devices

Sensors

I3C/I²C Digital Temp. Sensors

Features

P3T1035CUK

  • ±0.5 ⁰C accurate temperature sensor
  • I3C/I²C support
  • Continuous conversion, one-shot or shutdown mode
  • WLCSP4 (0.4 mm pitch, 0.91 mm x 0.855 mm x 0.455 mm body)

Interfaces

  • I3C or I²C interface through Arduino pins

Power

  • Arduino supply of 1.8 V or 3.3 V
  • External power supply option

Software

  • P3T1035XUK-ARD Demo GUI

Buy Options

P3T1035XUK-ARD-Image

Click to expand

  • P3T1035XUK-ARD

  • P3T1035xUK Arduino® Shield Evaluation Board.

  • $16.67 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 20
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?