P3T1035xUK Arduino® Shield Evaluation Board | NXP Semiconductors

P3T1035xUK Arduino® Shield Evaluation Board

Roll over image to zoom in

Supported Devices

Sensors

I3C/I²C Digital Temp. Sensors

Features

P3T1035CUK

  • ±0.5 ⁰C accurate temperature sensor
  • I3C/I²C support
  • Continuous conversion, one-shot or shutdown mode
  • WLCSP4 (0.4 mm pitch, 0.91 mm x 0.855 mm x 0.455 mm body)

Interfaces

  • I3C or I²C interface through Arduino pins

Power

  • Arduino supply of 1.8 V or 3.3 V
  • External power supply option

Software

  • P3T1035XUK-ARD Demo GUI

Buy Options

P3T1035XUK-ARD-Image

Click to expand

  • P3T1035XUK-ARD
    Active

  • P3T1035xUK Arduino® Shield Evaluation Board.

  • $16.67 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 37
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history