MPC5775B/E low-cost BMS and Inverter Development Board | NXP Semiconductors

MPC5775B/E low-cost BMS and Inverter Development Board

Roll over image to zoom in

Block Diagram

Choose a diagram:

MPC5775B-EVB development board architecture

MPC5775B-EVB development board architecture

MPC5775E-EVB development board architecture

MPC5775E-EVB development board architecture

Supported Devices

Interfaces

3.3 V / 5 V IO CAN Transceivers

Automotive Ethernet PHYs

Power Management

Battery Communication ICs

System Basis Chips

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Features

Microcontroller (MCU)

  • 32-bit Power Architecture®MPC5775B/E ultra-reliable microcontrollers

System Basis Chip (SBC)

  • FS6500: Grade 1 and Grade 0 safety power system basis chip with CAN flexible data transceiver

Transceivers

  • TJA1145: High-speed CAN transceiver for partial networking
  • TJA1100HN: IEEE 100BASE-T1 compliant Automotive Ethernet PHY Transceiver
  • MC33664: Isolated Network High-Speed Transceiver (MPC5775B-EVB only)

Interfaces

  • Onboard interfaces for CAN and LIN
  • Onboard interfaces for Ethernet, USB, UART, DSPI
  • Onboard interfaces for eMIOS, ADC, DSPI, and eTPU (MPC5775E-EVB only)

Connectors

  • PCIe X4 style edge connector for motor control interfaces
  • Debug selectable between external debug connection via JTAG or on-board OpenSDA (JTAG to USB interface)

Power

  • Requires 12V external DC power supply (included with boards)

Buy Options

MPC5775B-EVB-Image

Click to expand

  • MPC5775B-EVB
    Active

  • MPC5775B/E low-cost BMS and Inverter Development Board.

  • $279.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
MPC5775E-EVB-Image

Click to expand

  • MPC5775E-EVB
    Active

  • MPC5775B/E low-cost BMS and Inverter Development Board.

  • $275.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-10 of 20 documents

Compact List

Application Note (16)
Show All

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.