MPC5777C BMS and Engine Control Development Board 2 | NXP Semiconductors

MPC5777C Battery Management Systems (BMS) and Engine Control Development Board 2

Roll over image to zoom in

Block Diagram

MPC5777C-DEVB2 Block Diagram

MPC5777C-DEVB2 Block Diagram

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Interfaces

Automotive Ethernet Switches and Network Controllers

Power Management

System Basis Chips

Features

Key Features

  • 6-phase PMSM motor control development solution
  • Dual 3-phase motor development solution
  • TSN capability upgrade via SJA1110
  • Dual BMS implementation for loopback control for higher-level safety
  • DC/DC control board option with DC/DC driver board

Microcontroller (MCU)

  • 32-bit Power Architecture e200z7 based MPC5777C
  • Two independent Power Architecture z7 cores with up to 300 MHz operation
  • Single z7 core in Lockstep with one of the main cores

Interfaces

  • USB to Serial Interface
  • Dual Motor Control, Ethernet, CAN, LIN, JTAG

Software

Buy Options

MPC5777C-DEVB2-Image

Click to expand

  • MPC5777C-DEVB2
    Active

  • MPC5777C Battery Management Systems (BMS) and Engine Control Development Board 2.

  • $1590.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
N true 0 TSPMPC5777C-DEVB2en 1 User Guide User Guide t792 1 en_US en_US en User Guide User Guide 1 1 English NXP automotive system 6 phase PMSM motor control development solution or dual 3 phase motor development solution. TSN capability via SJA1110. Dual BMS. 1712767441587740434138 TSP 1712767441587740434138 GS-MPC5777C-DEVB2 GS-MPC5777C-DEVB2 Guide 0 TSP 2024-04-10 /document/guide/getting-started-with-mpc5777c-devb2:GS-MPC5777C-DEVB2 GS-MPC5777C-DEVB2 User Guide 132339537837198660 2025-01-06 HTML en Apr 10, 2024 132339537837198660 User Guide Y Getting Started with MPC5777C-DEVB2 false 0 MPC5777C-DEVB2 downloads en true 0 Y TSP User Guide 1 2024-04-10 1712767441587740434138 TSP 1 Apr 10, 2024 User Guide NXP automotive system 6 phase PMSM motor control development solution or dual 3 phase motor development solution. TSN capability via SJA1110. Dual BMS. GS-MPC5777C-DEVB2 English Guide 0 132339537837198660 2025-01-06 /document/guide/getting-started-with-mpc5777c-devb2:GS-MPC5777C-DEVB2 Getting Started with MPC5777C-DEVB2 GS-MPC5777C-DEVB2 132339537837198660 User Guide en Y HTML GS-MPC5777C-DEVB2 1712767441587740434138 true Y Tools

Documentation

Quick reference to our documentation types.

1 document

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history