Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MPC5777C Battery Management Systems (BMS) and Engine Control Development Board 2
12NC: 935426779598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MPC5777C-DEVB2(935426779598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MPC5777C-DEVB2 (935426779598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MPC5777C-DEVB2 (935426779598) | 847150 | 5A992C | G173396 |
The MPC5777C-DEVB2 is a development board engineered for a range of applications: from traction motors and battery management systems (BMS) to internal combustion engines and transmissions.
Based on the 32-bit Power Architecture® MPC5777C ultrareliable microcontroller, together with the FS65 system basis chip (SBC), the SJA1110 and TJA1048T Ethernet and CAN transceivers, the MPC5777C-DEVB2 facilitates hardware and software development, offering system performance, safety and security.