MPC5777M Engine Management Evaluation System | NXP Semiconductors

MPC5777M Engine Management Evaluation System

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Features

Microcontroller (MCU)

  • 32-bit Power Architecture e200z7 based >MPC5777M

MPC57XXXMB motherboard

  • 2 x CAN, 1 x LIN with Molex Connector, 1 x SCI channel with transceiver and DB-9 Connector
  • 2 x FlexRay channels with jumper enable, transceiver, and DB-9 Connector
  • 1 x Ethernet PHY and RJ45 connector
  • 0.10 pin headers for access to all I/O
  • 2.5" x 2.5" prototyping area with 5 V and GND rails
  • 1 x Potentiometer for analog voltage generation, 4 x user LEDs, 4 x push-button switches
  • 12 VDC power supply input barrel connector, supply included

MPC5777M-416DS daughterboard

  • Adapter supports MPC5777M in 416BGA package
  • Jumper enables for all internal 1.2 V regulator options (linear or switch mode power)
  • Socket for optional external oscillator
  • Robust Nexus and 14-pin JTAG debug connectors

MPC5777M-512DS daughterboard

  • Adapter supports MPC5777M in 512BGA package
  • Jumper enables for all internal 1.2 V regulator options (linear or switch mode power)
  • External Synchronous SRAM (4Mbit) with jumper configurable CS0/CS1 chip select
  • Socket for optional external oscillator
  • Robust Nexus and 14-pin JTAG debug connectors

Buy Options

MPC5777M-416DS-Image

Click to expand

MPC5777M-416DS
Active

MPC5775C MAPBGA 416 daughtercard for Engine Management.

$729.00 USD
Pending Stock
Order from distributors
MPC5777M-512DS-Image

Click to expand

MPC5777M-512DS
Active

MPC5775C MAPBGA 512 daughtercard for Engine Management.

$639.00 USD
Pending Stock
Order from distributors
MPC57XXXMB-Image

Click to expand

MPC57XXXMB
Active

MPC57XXX evaluation motherboard.

$465.00 USD
In Stock :8
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

5 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

There are no recently viewed products to display.