Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MPC5775B/E low-cost BMS and Inverter Development Board
12NC: 935392221598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MPC5775E-EVB(935392221598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MPC5775E-EVB (935392221598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MPC5775E-EVB (935392221598) | 847150 | 5A992C | G173396 |
The MPC5775B-EVB and MPC5775E-EVB are low-cost development boards engineered for battery management and inverter applications.
Based on the 32-bit Power Architecture® MPC5775B/E ultra-reliable microcontrollers and the MC3377x battery cell controller, the MPC5775B/E-EVBs are highly-integrated development boards that help
speed development.