![](/assets/images/en/chip-images/iMX-RT1170-CHIP-OG.jpg)
i.MX RT1170: 1 GHz Crossover MCU with Arm® Cortex® Cores
The IW416 is a highly integrated Wi-Fi 4 and Bluetooth 5.2 System-on-Chip (SoC) enabling a low-cost connectivity solution. Supporting a 1x1 SISO Wi-Fi operation in the 2.4 GHz and the 5 GHz band, the SoC provides a full-feature Wi-Fi subsystem with a peak PHY date rate of 150 Mbit/s. In addition to classic Bluetooth features, the IW416 enables Bluetooth 5.2 capabilities including Low Energy (LE), LE long range, LE 2 Mbps, and Periodic Advertising Sync Transfer (PAST).
With integrated transmit (Tx) PAs, receive (Rx) LNAs and Tx/Rx switches for the Wi-Fi and Bluetooth radios, the IW416 simplifies design allowing quick integration of either dual or single-antenna operation. The dual-antenna configuration enables simultaneous Wi-Fi and Bluetooth operation. With the single-antenna configuration, simultaneous 5 GHz Wi-Fi and Bluetooth is supported. In the 2.4 GHz band, the single-antenna configuration allows arbitrated transmit and receive operation of Wi-Fi and Bluetooth.
Promoting synergistic operation, the IW416 implements advanced Wi-Fi and Bluetooth co-existence hardware in conjunction with algorithms to optimize collaborative performance. In addition, support for external radio co-existence is provided through an external interface.
Available in both HVQFN and WLCSP packages, the IW416 supports an SDIO host interface for the Wi-Fi radio and a UART host interface for Bluetooth.
Wireless modules based on the NXP IW416 are offered by leading module manufacturers.
Part numbers include: IW416HN, IW416UK.
Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
---|---|---|---|---|---|---|---|---|---|
AW-AM457-D |
SDIO | UART | 0 to 70 | Antenna pin(s) | 2 | SMD | 15 x 15 x 2.5 | CE, FCC, IC | i.MX / i.MX RT |
AW-AM457MA-D |
SDIO | UART | 0 to 70 | U.FL Connector(s) | 2 | M.2 E-Key | 30 x 22 x 2.85 | CE, FCC, IC | i.MX / i.MX RT |
AW-AM510 |
SDIO | UART | 0 to 70 | Antenna pin(s) | 1 | SMD | 12 x 12 x 2 | CE, FCC, IC | i.MX / i.MX RT |
AW-AM510-I |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 2 | CE, FCC, IC, Japan | i.MX / i.MX RT |
AW-AM510MA |
SDIO | UART | 0 to 70 | U.FL Connector(s) | 1 | M.2 E-Key | 30 x 22 x 2.85 | CE, FCC, IC | i.MX / i.MX RT |
CMP9010-1-B |
SDIO | UART | 0 to 70 | PCB-Trace | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX / i.MX RT |
CMP9010-1C-B |
SDIO | UART | 0 to 70 | U.FL Connector(s) | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX / i.MX RT |
CMP9010-1C-R |
SDIO | UART | 0 to 70 | U.FL Connector(s) | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX / i.MX RT |
CMP9010-1-R |
SDIO | UART | 0 to 70 | PCB-Trace | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX / i.MX RT |
CMP9010-9-R |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 1.85mm | N/A | i.MX / i.MX RT |
CMP9010-2-R |
SDIO | UART | -40 to 85 | PCB-Trace | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX / i.MX RT |
CMP9010-2-B |
SDIO | UART | -40 to 85 | PCB-Trace | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX / i.MX RT |
CMP9010-2C-R |
SDIO | UART | -40 to 85 | U.FL Connector(s) | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX / i.MX RT |
CMP9010-2C-B |
SDIO | UART | -40 to 85 | U.FL Connector(s) | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX / i.MX RT |
LBEE5CJ1XK-687 |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 9.1 x 8.3 x 1.3 | CE, FCC, IC MIC (Japan) | i.MX / i.MX RT |
LBEE5ZZ2XK-845 |
SDIO | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 9.1 x 8.3 x 1.3 | CE, FCC, IC MIC (Japan) | i.MX / i.MX RT |
M2-MAYA-W161-00C |
SDIO | UART, PCM/I²S | -40 to 85 | U.FL Connectors | 2 | M.2 card | 22.0 x 30.0 x 2.8 | ISO-16750 | i.MX 6/7/8 i.MX RT |
M2-MAYA-W166-00C |
SDIO | UART, PCM/I²S | -40 to 85 | Embedded antenna | 1 | M.2 card | 22.0 x 30.0 x 2.8 | ISO-16750 | i.MX 6/7/8 i.MX RT |
MAYA-W160-00B |
SDIO | UART, PCM/I²S | -40 to 85 | U.FL connectors(s) | 2 | SMD | 10.4 x 14.3 x 1.8 | ISO-16750 | i.MX 6/7/8 i.MX RT |
MAYA-W161-00B |
SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 2 | SMD | 10.4 x 14.3 x 1.8 | ISO-16750 | i.MX 6/7/8 i.MX RT |
MAYA-W166-00B |
SDIO | UART, PCM/I²S | -40 to 85 | Embedded antenna | 1 | SMD | 10.4 x 14.3 x 1.8 | ISO-16750 | i.MX 6/7/8 i.MX RT |
MAYA-W166-01B |
SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 1 | SMD | 10.4 x 14.3 x 1.8 | ISO-16750 | i.MX 6/7/8 i.MX RT |
i.MX RT1170: 1 GHz Crossover MCU with Arm® Cortex® Cores
i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 Core
i.MX RT1064: Crossover MCU with Arm® Cortex®-M7
i.MX 8 Family – Arm® Cortex®-A53, Cortex-A72, Virtualization, Vision, 3D Graphics, 4K Video
i.MX RT1060: Crossover MCU with Arm® Cortex®-M7
Quick reference to our documentation types.
1-5 of 29 documents
Please wait while your secure files are loading.
Please wait while your secure files are loading.
1-5 of 8 hardware offerings
Additional hardware available. View our featured partner solutions.
1-5 of 9 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
4 software offerings
Please wait while your secure files are loading.
4 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 7 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 trainings