AzureWave AW-AM510-uSD EVB for AW-AM510 | NXP Semiconductors

AW-AM510 Evaluation Board

Roll over image to zoom in

Supported Devices

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Features

Wi-Fi

  • Wi-Fi 4 802.11a/b/g/n 1x1

Bluetooth

  • Bluetooth 5.1

Interface

  • Wi-Fi for SDIO and Bluetooth for UART

Antenna Pin No.

  • 1 (Wi-Fi + Bluetooth)

Buy Options

Click to expand

  • AW-AM510-uSD  

  • Azurewave AW-AM510-uSD evaluation board enables evaluation and development of the AW-AM510 802.11a/b/g/n 2.4GHz/5GHz 12x12 LGA module based on NXP's IW416 solution.

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Support

What do you need help with?