MPC5775B/E for Battery Management and Inverters | NXP Semiconductors

MPC5775B and MPC5775E Microcontrollers for Battery Management Systems (BMS) and Inverter Applications

Roll over image to zoom in

Block Diagram

Choose a diagram:

MPC5775B and MPC5775E

MPC5775B Block Diagram

MPC5775E-EVB development board architecture

MPC5775E-EVB development board architecture

Features

General

  • 2 x Power Architecture z7 cores with 264 MHz on MPC5775E and 220 MHz on MPC5775B MCUs
  • 1 x z7 core in lockstep with one of the main cores, with 264 MHz on MPC5775E and 220 MHz on MPC5775B MCU
  • 4 MB Flash, 512 KB SRAM
  • CSE hardware security module that supports SHE protocol specification and AES-128 encryption
  • 10/100Mbps Ethernet module
  • 2 x CAN FD modules and 4 x FlexCAN modules
  • 3 x eTPU2 timer modules on MPC5775E MCU
  • 4 x Sigma Delta modules on MPC5775E MCU
  • Up to 70 ch eQADC and 32 ch eMIOS

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Package Type

Package Termination Count

Flash (kB)

RAM (kB)

Core: Number of cores (SPEC)

Operating Frequency [Max] (MHz)

SafeAssure Functional Safety

Total DMA Channels

CAN

I2C

SPI

Ambient Operating Temperature (Min to Max) (℃)

Supply Voltage [max] (V)

Supply Voltage [min] (V)

GPIO

Active

BGA416

416

4000

512

3

220

ISO 26262

128

6

0

5

-40 to 125

5.5

4.5

293

Active

BGA416

416

4000

512

3

264

ISO 26262

128

6

0

5

-40 to 125

5.5

4.5

293

Documentation

Quick reference to our documentation types.

1-10 of 33 documents

Compact List

Application Note (20)
Show All

Design Files

Hardware

Quick reference to our board types.

1-5 of 15 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 8 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 7 trainings

Show All

Recently viewed products

View or edit your browsing history