RDGD3162CSL3PEVM Reference Design | NXP Semiconductors

3-Phase Inverter Reference Design Using the GD3162 with BOSCH CSL B-Sample SiC B6 Bridge

Roll over image to zoom in

Block Diagram

GD3162

GD3162 Block Diagram

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Power Management

Powertrain and Engine Control

Features

Size and Price

  • Small form factor

Compatibility

  • See User Guide for module pin compatibility

Key Features

  • GD3162 gate drivers for IGBT/SiC MOSFET
  • Compatible with BOSCH CSL B-sample SiC B6 bridge 750 V and 1200 V variants 3 phase module
  • Daisy Chain SPI interface configurability
  • SPI daisy chain configurable
  • High-side and Low-side pre-drive PWM capability
  • Under Voltage and Overvoltage lock out
  • Liberal scattering of ground and test points (surface mount loops)
  • DESAT and current sense Short Circuit protection
  • High Voltage domain flyback VCC supply adjustable
  • Negative VEE adjusable
  • LED interrupt indicators
  • PCIe MCU interface capable
  • Compatible with KITGD316xTREVB for full 3-phase SPI communication and single phase double pulse and short circuit test

Components

  • GD3162 gate drivers
  • Flyback switcher circuits for isolated power, ground and VEE
  • PCIe MCU interface capable
  • Resolver circuit
  • INTB LEDs

Interfaces

  • DC bus filter
  • Phase current filter
  • PCIe MCU
  • Micro USB KITGD31xTREVB
  • Resolver circuit header

Connectors

  • 12 V power
  • Resolver
  • Phase current
  • DC bus
  • BOSCH CSL B-sample 3 phase module
  • PCIe MCU interface
  • KL25Z MCU interface

Power

  • 12 V external power supply input with onboard isolated VCC flyback supplies

Debugging

  • Double row header for critical signals and KITGD316XTREVB (KL25Z MCU/3.3 V to 5 V translator) connection

More

Buy Options

RDGD3162CSL3PEVM-Image

Click to expand

  • RDGD3162CSL3PEVM
    Active

  • 3-Phase Inverter Reference Design Using the GD3162 with BOSCH CSL B-Sample SiC B6 Bridge.

  • $671.80 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.