Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MPC5775B and MPC5775E Microcontrollers for Battery Management Systems (BMS) and Inverter Applications
BGA416: BGA416, plastic, ball grid array; 416 bumps; 1.0 mm pitch; 27 mm x 27 mm x 2.02 mm body
12NC: 935370091557
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935370091518
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 4000 |
RAM (kB) | 512 |
Core: Number of cores (SPEC) | 3 |
Operating Frequency [Max] (MHz) | 264 |
Total DMA Channels | 128 |
CAN | 6 |
Parameter | Value |
---|---|
I2C | 0 |
SPI | 5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Supply Voltage [max] (V) | 5.5 |
Supply Voltage [min] (V) | 4.5 |
GPIO | 293 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPC5775EDK3MME3(935370091557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 2823.2 | |
SPC5775EDK3MME3R(935370091518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 2823.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPC5775EDK3MME3 (935370091557) | ISO 26262 | 3 | 260 | 40 | |||
SPC5775EDK3MME3R (935370091518) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
SPC5775EDK3MME3 (935370091557) | 854231 | 5A992C | G173396 |
SPC5775EDK3MME3R (935370091518) | 854231 | 5A992C | G173396 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5775EDK3MME3 (935370091557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5775EDK3MME3R (935370091518) | ||||
SPC5775EDK3MME3 (935370091557) | 2022-11-19 | 2022-11-20 | 202209016I | MPC574xR Mask 1N83M MPC5676R Mask 3N23A MPC5777C Mask 2N45H and 3N45H MPC567xF Mask 0N31E and 3M17W Errata Update SEP2022 |
SPC5775EDK3MME3R (935370091518) | ||||
SPC5775EDK3MME3 (935370091557) | 2022-03-23 | 2022-03-24 | 202202027I | MPC5777C Mask 2N45H and 3N45H Errata List Update FEB2022 |
SPC5775EDK3MME3R (935370091518) | ||||
SPC5775EDK3MME3 (935370091557) | 2021-10-28 | 2021-10-29 | 202108002I | MPC5777C Mask 2N45H and 3N45H Errata List Update AUG2021 |
SPC5775EDK3MME3R (935370091518) | ||||
SPC5775EDK3MME3 (935370091557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5775EDK3MME3R (935370091518) | ||||
SPC5775EDK3MME3 (935370091557) | 2018-06-02 | 2018-06-03 | 201805005I | MPC5777C 3N45H and 2N45H Errata Update May 2018 |
SPC5775EDK3MME3R (935370091518) |
The MPC5775B and MPC5775E microcontrollers target automotive and industrial battery management and inverter applications that require advanced performance, security, and ASIL D support.
These MCUs are compatible with the MPC5777C device and offer customers an optimized feature set for the targeted applications. The MPC5775B and MPC5775E provide an ideal migration path for customers using MPC5xx, MPC55xx, MPC5644A and MPC5674F with eTPU timer and similar pin count options.