EV Power Inverter Control Reference Platform Gen 2 | NXP Semiconductors

EV Power Inverter Control Reference Platform Gen 2

Roll over image to zoom in

More

Block Diagram

Choose a diagram:

EV-INVERTERHDBT Block Diagram

EV-INVERTERHDBT Block Diagram

EV-INVERTERHD Block Diagram

EV-INVERTERHD Block Diagram

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Power Management

System Basis Chips

Powertrain and Engine Control

Interfaces

Automotive Ethernet PHYs

3.3 V / 5 V IO CAN Transceivers

Features

Enablement Kit (EV-INVERTERHDBT = IGBT Version and EV-INVERTERHD = SiC Version):

  • Contains two PCB boards and the basic software three-phase motor software to enable quick development of an in-house inverter design using NXP inverter control solution
  • For each of the boards included in the enablement kit: hardware schematics, PCB layout and gerber files are available for download from a secured site
  • Power module (IGBT or Sic) , link capacitor, bus bar and cooling fixture are not included and to be provided by the customer or purchased through our partner Vepco

Overview

  • For each of the boards included in the enablement kit: hardware schematics, PCB layout and gerber files are available for download from a secured site

MCU Control Board (EV-CONTROLEVMHD):

  • This board contains four key NXP integrated circuits, interface connector and current sensors
  • The MPC5775E is a 32-bit Power Architecture© dual core ASIL D MCU targeted for motor control, offering performance up to 264 MHz/core, CSE security, eTPU timers, software resolver and a highly scalable solution
  • The FS65xx system basis chips (SBC) providing power to the MCU, optimizing energy consumption and providing low voltage side monitoring and protection
  • The TJA1051 transceiver for high-speed CAN applications in the automotive industry, providing the differential transmit and receive capability to the MPC5775E and a CAN protocol controller. As an alternative communication protocol, the TJA1100HNZ is an automotive ethernet PHY chip with 100BASE-TI Single-port PHY optimized for automotive use cases is also offered
  • Interface connector is a 23-pin connector for motor control inputs
  • Three LEM current sensors are incorporated on the board providing +/- 900 Amp measurement range

Driver Control Board for Power Module (EV-POWEREVBHDBT: IGBT Version or EV-POWEREVBHD: Sic Version):

  • Boards are designed for industrial standard P6HD IGBT power module footprint, compatible with onsemi VE-Trac™ and Infineon HybridPACKTM IGBT power module, with the StarPower P6 (HybridPACK™ Drive) module populated with Cree 1200V/600A 13mΩ SiC MOSFET die
  • It features the GD3160 advanced single-channel gate driver for IGBTs and SiC MOSFETs
  • Integrated galvanic isolation and low on-resistance drive transistors provide high charging and discharging current, low dynamic saturation voltage and rail-to-rail gate voltage control
  • The board autonomously manages severe faults, reports faults and status via INTB pin and an SPI interface
  • Gate voltage is supplied via isolated transformers and a fly back controller

Enablement Software (SW) which features:

  • NXP SDK with production ready SPCE/CMMI Class B and MISRA 2012 compliant Low level SDK device drivers
  • Software to allow for system configuration and basic control of a three-phase inverter for driving a permanent magnetic synchronous motor (PMSM) or induction motor
  • Special function drivers for SW resolver digital converter (RDC) for motor position detection without need for additional HW resolver and precise PWM SW implementation on eTPUs for gate driver controls
  • Inverter services middleware with function calls for controlling platform motor operations by functional application layer
  • Advanced AMMCLIB optimized software libraries for precise motor drive control
  • Freemaster graphical user interface for operating and monitoring the inverter platform

Functional Safety

  • Targeting ASILC/D compliance with small, compact 10 IC system footprint
  • Robust fail-silent SBC with grade 0 capability
  • Functional safety case and enablement software with API
  • NXP functional safety consultation service to enable customers meet their target safety concepts (contact your local sales to know more)

Collaterals

  • Inverter control hardware design package (schematics, PCB layout, Gerber files)
  • NXP device datasheets
  • NXP device functional safety documents
  • NXP device software drivers (GD3160 and FS65)
  • Inverter BSW including service level, SDK, driver
  • Freemaster GUI and Inverter example application software
  • Automotive Math and Motor Control Library (AMMCLIB)
  • Hardware enablement kit ­including control, driver and RDC boards
  • Enablement kit user guide
  • System design guide application note
  • Inverter BSW user manual

More

Buy Options

EV-INVERTERHDBT-Image

Click to expand

  • EV-INVERTERHDBT
    Active

  • EV Power Inverter Control Reference Platform Gen 2 (IGBT Version).

  • For a quantity of 1
Order from distributors
EV-INVERTERHD-Image

Click to expand

  • EV-INVERTERHD
    Active

  • EV Power Inverter Control Reference Platform Gen 2.

  • For a quantity of 1
Order from distributors
N true 0 PSPEV-INVERTERHDBTen 5 Brochure Brochure t518 1 Fact Sheet Fact Sheet t523 2 User Guide User Guide t792 2 en_US en_US 2 1 English Getting Started with the ICP2.0 IGBT EV Power Inverter Control Platform. 1635362401124713342444 Y 1635362401124713342444 GS-EV-INVERTERHDBT GS-EV-INVERTERHDBT /document/guide/getting-started-with-the-ev-inverterhdbt-igbt-enablement-kit:GS-EV-INVERTERHDBT HTML 0 DSP 2021-10-27 GS-EV-INVERTERHDBT DSP User Guide 132339537837198660 2025-03-01 en Oct 27, 2021 User Guide t792 User Guide User Guide Y Getting Started with the EV-INVERTERHDBT IGBT Enablement Kit 2 English Getting Started with the SiC EV Power Inverter Control Reference Platform. 1625092198737721737609 Y 1625092198737721737609 GS-EV-INVERTERHD GS-EV-INVERTERHD /document/guide/getting-started-with-the-sic-ev-power-inverter-control-reference-platform:GS-EV-INVERTERHD HTML 0 DSP 2021-06-30 GS-EV-INVERTERHD DSP User Guide 132339537837198660 2025-04-10 en Nov 25, 2022 User Guide t792 User Guide User Guide Y Getting Started with the SiC EV Power Inverter Control Reference Platform false en Brochure Brochure 1 3 1 English NXP offers development platforms (featuring S32S MCU or MPC5775B/E microcontroller, FS6500 safety power SBC, and MC33771C Li-ion IC) and comprehensive software offerings (partnered with MathWorks) plus worldwide automotive presence and support for engineers to develop the next HEV generation. 1649089571144714998578 DSP 456.4 KB None None documents None 1649089571144714998578 /docs/en/brochure/APELECSOLSBR.pdf 456444 /docs/en/brochure/APELECSOLSBR.pdf APELECSOLSBR documents N N 2022-04-04 NXP Electrification Solutions Based on Automotive Processors and Microcontrollers /docs/en/brochure/APELECSOLSBR.pdf /docs/en/brochure/APELECSOLSBR.pdf Brochure N 712453003803778552 2024-05-09 pdf N en Aug 8, 2022 712453003803778552 Brochure Y N NXP Electrification Solutions Based on Automotive Processors and Microcontrollers Fact Sheet Fact Sheet 2 4 3 English This document explains how the EV-INVERTERHDBT development kit is part of NXP ICP 2.0 system IP concept for the NXP EV power inverter control. 1641491592778715256485 DSP 558.3 KB None None documents None 1641491592778715256485 /docs/en/fact-sheet/EVINVERTERHDA4.pdf 558277 /docs/en/fact-sheet/EVINVERTERHDA4.pdf EVINVERTERHDA4 documents N N 2022-01-06 ICP2.0 IGBT EV Power Inverter Control Platform - Fact Sheet /docs/en/fact-sheet/EVINVERTERHDA4.pdf /docs/en/fact-sheet/EVINVERTERHDA4.pdf Fact Sheet N 736675474163315314 2024-05-03 pdf N en May 2, 2024 736675474163315314 Fact Sheet Y N ICP2.0 IGBT EV Power Inverter Control Platform - Fact Sheet 5 1 English Silicon carbide based 180 kW power inverter platform that demonstrating NXP's technologies for the next generation of automotive powertrains. 1608057376884741459461 DSP 303.4 KB None None documents None 1608057376884741459461 /docs/en/fact-sheet/EVINVERTERHD.pdf 303364 /docs/en/fact-sheet/EVINVERTERHD.pdf EVINVERTERHD documents N N 2020-12-15 SIC MOSFET-based Traction Motor Inverter Platform - Fact Sheet /docs/en/fact-sheet/EVINVERTERHD.pdf /docs/en/fact-sheet/EVINVERTERHD.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Nov 30, 2022 736675474163315314 Fact Sheet D N SIC MOSFET-based Traction Motor Inverter Platform - Fact Sheet false 0 EV-INVERTERHDBT downloads en true 0 Y DSP Brochure 1 /docs/en/brochure/APELECSOLSBR.pdf 2022-04-04 1649089571144714998578 DSP 3 Aug 8, 2022 Brochure NXP offers development platforms (featuring S32S MCU or MPC5775B/E microcontroller, FS6500 safety power SBC, and MC33771C Li-ion IC) and comprehensive software offerings (partnered with MathWorks) plus worldwide automotive presence and support for engineers to develop the next HEV generation. None /docs/en/brochure/APELECSOLSBR.pdf English documents 456444 None 712453003803778552 2024-05-09 N /docs/en/brochure/APELECSOLSBR.pdf NXP Electrification Solutions Based on Automotive Processors and Microcontrollers /docs/en/brochure/APELECSOLSBR.pdf documents 712453003803778552 Brochure N en None Y pdf 1 N N NXP Electrification Solutions Based on Automotive Processors and Microcontrollers 456.4 KB APELECSOLSBR N 1649089571144714998578 Fact Sheet 2 /docs/en/fact-sheet/EVINVERTERHDA4.pdf 2022-01-06 1641491592778715256485 DSP 4 May 2, 2024 Fact Sheet This document explains how the EV-INVERTERHDBT development kit is part of NXP ICP 2.0 system IP concept for the NXP EV power inverter control. None /docs/en/fact-sheet/EVINVERTERHDA4.pdf English documents 558277 None 736675474163315314 2024-05-03 N /docs/en/fact-sheet/EVINVERTERHDA4.pdf ICP2.0 IGBT EV Power Inverter Control Platform - Fact Sheet /docs/en/fact-sheet/EVINVERTERHDA4.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 3 N N ICP2.0 IGBT EV Power Inverter Control Platform - Fact Sheet 558.3 KB EVINVERTERHDA4 N 1641491592778715256485 /docs/en/fact-sheet/EVINVERTERHD.pdf 2020-12-15 1608057376884741459461 DSP 5 Nov 30, 2022 Fact Sheet Silicon carbide based 180 kW power inverter platform that demonstrating NXP's technologies for the next generation of automotive powertrains. None /docs/en/fact-sheet/EVINVERTERHD.pdf English documents 303364 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/EVINVERTERHD.pdf SIC MOSFET-based Traction Motor Inverter Platform - Fact Sheet /docs/en/fact-sheet/EVINVERTERHD.pdf documents 736675474163315314 Fact Sheet N en None D pdf 1 N N SIC MOSFET-based Traction Motor Inverter Platform - Fact Sheet 303.4 KB EVINVERTERHD N 1608057376884741459461 User Guide 2 2021-10-27 1635362401124713342444 DSP 1 Oct 27, 2021 User Guide User Guide Getting Started with the ICP2.0 IGBT EV Power Inverter Control Platform. Y GS-EV-INVERTERHDBT English 0 User Guide 2025-03-01 /document/guide/getting-started-with-the-ev-inverterhdbt-igbt-enablement-kit:GS-EV-INVERTERHDBT Getting Started with the EV-INVERTERHDBT IGBT Enablement Kit GS-EV-INVERTERHDBT DSP 132339537837198660 User Guide en Y t792 HTML GS-EV-INVERTERHDBT 1635362401124713342444 2021-06-30 1625092198737721737609 DSP 2 Nov 25, 2022 User Guide User Guide Getting Started with the SiC EV Power Inverter Control Reference Platform. Y GS-EV-INVERTERHD English 0 User Guide 2025-04-10 /document/guide/getting-started-with-the-sic-ev-power-inverter-control-reference-platform:GS-EV-INVERTERHD Getting Started with the SiC EV Power Inverter Control Reference Platform GS-EV-INVERTERHD DSP 132339537837198660 User Guide en Y t792 HTML GS-EV-INVERTERHD 1625092198737721737609 true Y Designs

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Brochure (1)
Fact Sheet (2)
User Guide (2)

Related Hardware

Quick reference to our board types.

1 hardware offering

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

5 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history