Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
EV Power Inverter Control Reference Platform Gen 2
12NC: 935417797598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
EV-INVERTERHD(935417797598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
EV-INVERTERHD (935417797598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
EV-INVERTERHD (935417797598) | 847150 | 5A992C | G173396 |
Please contact support or your local sales representative for more information.
This second generation of automotive grade IGBT/SiC- EV power inverter control reference platform includes following changes:
To ensure high levels of functional safety to protect the vehicle operator and systems like 1st generation, system level functional safety whitepaper, devices FMEDAs and safety runtime framework are part of the enablement kit for customers targeting ASIL C/D EV-Inverter implementation.
Functional safety consultation and safety software are optional add-on services available with the platform.
This platform provides a comprehensive foundation that has been validated and dyno tested for developing an IGBT inverter control system solution.
A complete Inverter control reference platform is available through Vepco Technologies Inc. It includes the four boards, IGBT module, DC link capacitor, bus bar, cooling plate, motor options, case and software.