Safety System Basis Chip for S32 Microcontrollers, Fit for ASIL D

Roll over image to zoom in

Block Diagram

FS8500, Safety SBC Block diagram

FS8500, Safety SBC Block diagram

Features

Key Features

  • 60 V maximum input voltage for automotive and truck markets
  • Multiple SMPS and LDO to supply S32 microcontroller and more
  • Standby OFF mode with very low sleep current (10 µA)
  • 32 bits SPI and IDC interfaces with CRC
  • FIT for ASIL D with Independent Safety Monitoring Unit

Programmability

  • Supplies, sequencing, and specific functions can be programmed by One Time programmable (OTP) memory
  • Standard Predefined OTP supporting popular MCU can be found in data sheet under “ordering information” chapter
  • During development phase, Customized OTP part can be programmed using the KITFS85SKTEVM board
  • Custom OTP can be provided for production. Please contact your NXP sales channel (NXP or your distributor)
  • Custom OTP form can be downloaded OTP Configuration Tool

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The FS85-QFN56 is included in the 15-year program

Part numbers include: MC33FS8510A2ES, MC33FS8510A3ES, MC33FS8510D3ES, MC33FS8530A0ES, MC33FS8530A1ES, MC33FS8530A4ES.

Scalable Power and Safety Concept

Comparison Table

Part Number Description OTP ID* Safety Grade Package
MC33FS6600M1 Based on S32V234 EVB M1 Report, programming and configuration files ASIL D HVQFN56
MC33FS6600M2 Based on S32V234 GreenBox II M2 Report, programming and configuration files ASIL D HVQFN56
MC33FS8400G5 ADCAM with EYE Q4 G5 Report, programming and configuration files ASIL B HVQFN56
MC33FS8410G3 Radar with S32R274 + Dolphin G3 Report, programming and configuration files ASIL B HVQFN56
MC33FS8410G6 Gateway with Calypso MPC5748G G6 Report, programming and configuration files ASIL B HVQFN56
MC33FS8415GJ Radar with S32R294 + Dolphin GJ Report, programming and configuration files ASIL B HVQFN56
MC33FS8415GY Radar with S32R294 + Barracuda GY Report, programming and configuration files ASIL B HVQFN56
MC33FS8430G1 Based on S32V234 EVB G1 Report, programming and configuration files ASIL B HVQFN56
MC33FS8430G2 Based on S32V344 EVB G2 Report, programming and configuration files ASIL B HVQFN56
MC33FS8430G4 Camera application with Renesas MCU G4 Report, programming and configuration files ASIL B HVQFN56
MC33FS8435GB Radar with S32R294 GB Report, programming and configuration files ASIL B HVQFN56
MC33FS8510A2 ADCU with Aurix A2 Report, programming and configuration files ASIL D HVQFN56
MC33FS8510A3 BMS with Aurix A3 Report, programming and configuration files ASIL D HVQFN56
MC33FS8510C4 Based on S32R234 EVB C4 Report, programming and configuration files ASIL D HVQFN56
MC33FS8510D3 BMS with Aurix D3 Report, programming and configuration files ASIL D HVQFN56
MC33FS8530A1 Camera application with Renesas MCU A1 Report, programming and configuration files ASIL D HVQFN56
MC33FS8530A4 S32R45 EVB A4 Report, programming and configuration files ASIL D HVQFN56
MC33FS5502Y3 Radar with S32R274 Y3 Report, programming and configuration files QM HVQFN56
MC33VR5500V1 Based on Mercury radio ref design V1 Report, programming and configuration files QM HVQFN56
MFS8406AMBP4 Camera application with EYE Q4 P4 Report, programming and configuration files ASIL B HVQFN48
MFS8412AMBP7 Radar with S32R274 + Dolphin P7 Report, programming and configuration files ASIL B HVQFN48
MFS8412AMBP8 Radar with S32R294 + Dolphin P8 Report, programming and configuration files ASIL B HVQFN48
MFS8416AMBP3 Radar with S32R274 + Dolphin P3 Report, programming and configuration files ASIL B HVQFN48
MFS8416AMBP5 Gateway with Calypso MPC5748G P5 Report, programming and configuration files ASIL B HVQFN48

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 17 documents

Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

4 trainings