Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The FS23 system basis chip (SBC) offers an expandable family of devices which is pin-to-pin and software compatible. It is scalable from LDO version to DC-DC version as well as from QM to ASIL B. The FS23 SBC includes CAN and LIN transceivers along with a number of system features commonly found in the latest generation of automotive electronic control units (ECUs).
The FS23 SBC is system-added value, offering a high level of integration in order to optimize the bill of material (BOM) cost for the body and comfort market.
The device is suitable for S32K processor-based applications, as well as multi-vendor processors, thanks to its high level of flexibility.
FS23 silicon and enablement (documentation, software and boards) are available for select customers (NDA required). Please contact your local NXP sales representative for more information.
Part Number | Description | OTP Files and Report | Main Properties | |||||||
---|---|---|---|---|---|---|---|---|---|---|
CAN | LIN | LDT | V1 Regulator Type | V1 Voltage | V2 Voltage | V3 Voltage | Safety Grade | |||
MFS2323BMBA1EP | Superset for HVBUCK version, ASIL B | BA1 Report, programming and configuration files | Yes | Yes | Yes | HVBUCK | 5 V | 3.3 V | 5 V | ASIL B |
MFS2323BMMA2EP | Superset for HVBUCK version, QM | MA2 Report, programming and configuration files | Yes | Yes | Yes | HVBUCK | 5 V | 3.3 V | 5 V | QM |
MFS2303BMBA3EP | Superset for HVLDO version, ASIL B - FS23 + S32K1xx | BA3 Report, programming and configuration files | Yes | Yes | Yes | HVLDO | 5 V | 3.3 V | 5 V | ASIL B |
MFS2303BMMA4EP | Superset for HVLDO version, QM | MA4 Report, programming and configuration files | Yes | Yes | Yes | HVLDO | 5 V | 3.3 V | 5 V | QM |
MFS2323BMBA5EP | S32K311 + FS23 evaluation board, S32K31X-Q100 | BA5 Report, programming and configuration files | Yes | Yes | Yes | HVBUCK | 5 V | 3.3 V | 5 V | ASIL B |
MFS2303BMMA9EP | Door Control Unit example - HVLDO with external PNP | MA9 Report, programming and configuration files | Yes | Yes | Yes | HVLDO + ext. PNP | 3.3 V | 3.3 V | 5 V | QM |
MFS2301BMBACEP | Park Lock Actuator (PLA) example | BAC Report, programming and configuration files | Yes | Yes | No | HVLDO | 5 V | 5 V | 5 V | ASIL B |
MFS2320BMBB1EP | Interior Distribution Box (IDB) example - FS23 + S32K312 | BB1 Report, programming and configuration files | Yes | No | No | HVBUCK | 5 V | 5 V | 5 V | ASIL B |
MFS2321BMBB2EP | Body Control Module (BCM) example - FS23 + S32K324 | BB2 Report, programming and configuration files | Yes | Yes | No | HVBUCK | 5 V | 5 V | 5 V | ASIL B |
MFS2323BMBBFEP | Battery Management System (BMS) example | BBF Report, programming and configuration files | Yes | Yes | Yes | HVBUCK | 5 V | 5 V | 5 V | ASIL B |
SFS2301BMBB0EP | In-Vehicle Infotainment (IVI) example – FS23 + S32K1 | BB0 Report, programming and configuration files | Yes | Yes | No | HVLDO + ext. PNP | 3.3 V | 5 V | 5 V | ASIL B |
Note: Each SFS23 part number corresponds to a unique OTP configuration, which is detailed in the FS23 product datasheet in terms of parameters and functionality.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
Quick reference to our documentation types.
7 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
7 documents
Compact List
1 design file
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 design file
4 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
4 hardware offerings
Quick reference to our software types.
5 software files
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
5 software files
Note: For better experience, software downloads are recommended on desktop.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.