i.MX RT1060 | Crossover MCU with ARM Cortex-M7, 1 MB SRAM | NXP Semiconductors

i.MX RT1060: Crossover MCU with Arm® Cortex®-M7

Roll over image to zoom in

Block Diagram

i.MX RT1060 Crossover MCU

i.MX RT1060 Crossover MCU

Features

  • Highest performing Arm Cortex-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • 1MB On-Chip SRAM - up to 512KB configurable as tightly coupled memory (TCM)
  • Real-time, low-latency response as low as 20 ns
  • MCUXpresso suite of software and tools
    • Selection of IDE choices
    • Pin, clock, peripheral, security and memory config tools
    • Security programming and provisioning tools
    • Software development kit (SDK)
  • Zephyr RTOS support
  • Industry’s lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24MHz
  • Advanced multimedia for GUI and enhanced HMI
    • 2D graphics acceleration engine
    • Parallel camera sensor interface
    • LCD display controller (up to WXGA 1366x768)
    • 3x I²S for high-performance, multi-channel audio
  • Extensive external memory interface options
    • NAND, eMMC, QuadSPI NOR Flash, and Parallel NOR Flash
  • Wireless connectivity interface for
    • Wi-Fi®, Bluetooth®, Bluetooth Low Energy, ZigBee® and Thread
  • Available in 169 BGA (9x9 mm, 11x11 mm) and 225 BGA (13x13 mm) packages
  • Robust extended industrial qualification (-40°C to 125°C) for 225 BGA package

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 103 documents

Compact List

Application Note (62)
Show All

Design Files

Quick reference to our design files types.

5 design files

Hardware

Quick reference to our board types.

1-5 of 20 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 31 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 19 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 41 trainings

Show All

Recently viewed products

There are no recently viewed products to display.