NXP EdgeReady | MCU for Alexa Voice Service | NXP Semiconductors

EdgeReady MCU Based Solution for Alexa for IOT

  • This page contains information on a product that is not recommended for new designs.

Roll over image to zoom in

Block Diagram

Choose a diagram:

i.MX RT Hardware

i.MX RT106A Reference Design Block Diagram

i.MX RT Software

i.MX RT106A Voice Control Software Block Diagram

Supported Devices

Processors and Microcontrollers

i.MX RT Crossover MCUs

Features

Qualifications

  • Amazon Alexa Voice Service (AVS) qualified
  • Amazon Frustration Free Setup (FFS) qualified

Versatility

  • No voice or audio expertise required, and built on FreeRTOS and Amazon Common Software (ACS) for easy integration with AVS and AWS IoT,
  • Supports up to three low cost MEMS microphones for 360° far field voice (only two microphones needed for 180° applications)

ADC/DAC Conversion

  • On chip MQS DAC for low cost audio playback with inexpensive analog amplifier

Protocols

  • AVS Integration for AWS IOT Core (AFI)
  • MQTT, lwIP, mBedTLS

Single Power Supply

  • 3.3 V supply

Low-dropout Regulation

  • DC-to-DC and LDO

Temperature Control

  • Temp monitor

External

  • 16 MB QSPI Flash (to support over the air updates)

Internal

  • 1 MB on-chip RAM

More

Buy Options

SLN-ALEXA-IOT-Image

Click to expand

  • SLN-ALEXA-IOT
    Active

  • EdgeReady MCU Based Solution for Alexa for IOT.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

1-10 of 17 documents

Compact List

Application Note (3)
Application Note Software (1)
Data Sheet (1)
Fact Sheet (2)
Reference Manual (2)
Supporting Information (3)
Show All

Design Resources

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Recently viewed products

View or edit your browsing history