MCX A13, A14x, MCX A15x Arm® Cortex®-M33-Based Microcontrollers | NXP Semiconductors

MCX A13x, 14x, 15x MCUs with Arm® Cortex® M33, Scalable Device Options, Low Power and Intelligent Peripherals

Roll over image to zoom in

Block Diagram

Choose a diagram:

MCX A132/3, A142/3, A152/3 Block Diagram

MCX A142x Block Diagram

MCX A144/5/6, A154/5/6 Block Diagram

MCX A144x Block Diagram

Features

Key Features

  • Arm® Cortex®-M33 96MHz with 396 CoreMark (4.12 CoreMark/MHz)
  • Up to 1MB Flash, up to 128KB SRAM, 8 kB SRAM with ECC
  • All RAM can be retained down to Deep Power-down mode
  • -40 °C to 125 °C temperature range

Core Platform

  • Arm 32-bit Cortex-M33 CPU, with FPU and DSP extension instruction set, no TrustZone, no MPU

Memory

  • Single-bank Flash: Up to 1024 kB Flash with ECC (supports one bit correction and two-bits detection)
  • Flash minimum programming size is 16 bytes
  • Support Flash Swap with 8 kB granularity
  • Cache Engine with 4 kB RAM
  • Up to 128 kB RAM, configurable for up to 8 kB with ECC (support single bit correction, two-bits detection)
  • All RAM can be retained down to deep Power-down mode

Peripherals

  • Analog
    • Up to two single-ended 16-bit ADC with sample rate of 4.0 Msamples/sec in 12-bit mode, and 3.2Msamples/sec in 16-bit mode. Up to 32 ADC input channels with multiple internal and external trigger inputs
    • One integrated temperature sensor per ADC
    • One 12-bit DAC
    • Two high-speed comparators with 8 input pins and an 8-bit DAC as internal reference, one comparator is functional down to deep Power-down mode, can be used as a wake-up source from low-power modes
    • One OpAmp supports PGA
  • Timers
    • Up to five 32-bit standard general-purpose asynchronous timers/counters, each timer supports up to four capture inputs and four compare outputs; specific timer events can be selected to generate DMA requests
    • Low power timer
    • Frequency measurement timer
    • Windowed watchdog Timer
    • Wake timer
    • Microtick timer (UTICK) that runs from the 1 MHz clock. This can wake up the device from reduced power modes up to deep sleep with Flash off, with extremely low power consumption
    • 42-bit free running OS timer as a continuous timebase for the system, available in any reduced power modes
  • Communication Interfaces
    • USB 2.0 full speed device controller with on-chip PHY supporting crystal-less operation in device mode
    • Up to two LPSPI modules, supporting up to 50MHz operation frequency in primary mode
    • Up to four LPI2C supporting Standard, Fast, Fast+ and Ultra Fast modes
    • Up to five LPUART provides asynchronous, serial communication capabilities
    • One I3C bus interface
    • One FlexIO programmable as a variety of serial and parallel interfaces, including, but not limited to display driver and camera interface (depending on part number)
    • One FlexCAN with FD (depending on part number)
  • Advanced Motor Control subsystem
    • Up to two FlexPWM each with 3 submodules, providing 12 complementary outputs of PWM (no Nanoedge module)
    • Up to two Quadrature Decoder (eQDC), provides interfacing capability to position/speed sensors used in industrial motor control applications
    • Up to two AOI (AND/OR/Invert) module support up to 4 output trigger

MCUXpresso Developer Experience

Security

  • Device Life-cycle management
  • Flash read/write/execute permission protect by MBC and lockable
  • 128-bit Universal unique identifier (UUID) per device in accordance to IETF’s RFC4122 version 5 specification
  • Code watchdog and glitch attack resistant keyed access (Glikey) support security monitoring

Packaging

  • HVQFN32 (5x5 mm), HVQFN48 (7x7 mm), LQFP48 (7x7 mm), LQFP64 (10x10 mm), LQFP100 (14x14 mm), LFBGA64 (5x5 mm), VFBGA112 (7x7 mm)

More

Buy/Parametrics










































































































N true 0 PSPMCX-A13X-A14X-A15Xen 32 Application Note Application Note t789 19 Application Note Software Application Note Software t783 4 Data Sheet Data Sheet t520 2 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Reference Manual Reference Manual t877 2 User Guide User Guide t792 1 User Manual User Manual t1009 1 White Paper White Paper t530 1 en_US en_US en Data Sheet Data Sheet 2 1 7 English Arm Cortex-M33 48MHz(A14x) or 96MHz(A15x) with 396 CoreMark 1722959938128731750237 PSP 1.6 MB None None documents None 1722959938128731750237 /docs/en/data-sheet/MCXAP100M96FS6.pdf 1591671 /docs/en/data-sheet/MCXAP100M96FS6.pdf MCXAP100M96FS6 documents N N 2024-08-06 MCXA156, A155, A154, A146, A145, A144 Data Sheet /docs/en/data-sheet/MCXAP100M96FS6.pdf /docs/en/data-sheet/MCXAP100M96FS6.pdf Data Sheet N 980000996212993340 2024-12-30 pdf N en Nov 27, 2024 980000996212993340 Data Sheet Y N MCXA156, A155, A154, A146, A145, A144 Data Sheet 2 5.1 English Arm® Cortex®-M33 48MHz or 96MHz 32-bit MCU, up to 128KB Flash. 1706553412086715144372 PSP 1.4 MB None None documents None 1706553412086715144372 /docs/en/data-sheet/MCXAP64M96FS3.pdf 1427799 /docs/en/data-sheet/MCXAP64M96FS3.pdf MCXAP64M96FS3DS documents N N 2024-01-26 MCXA153, A152, A143, A142, A133, A132 Data Sheet /docs/en/data-sheet/MCXAP64M96FS3.pdf /docs/en/data-sheet/MCXAP64M96FS3.pdf Data Sheet N 980000996212993340 2024-10-24 pdf N en Oct 17, 2024 980000996212993340 Data Sheet Y N MCXA153, A152, A143, A142, A133, A132 Data Sheet Reference Manual Reference Manual 2 3 7.0 English This reference manual (RM) is intended for system software, hardware developers, and applications programmers who need to develop products using this chip. 1706295088142702554542 PSP 16.0 MB Registration without Disclaimer None documents Extended 1706295088142702554542 /secured/assets/documents/en/reference-manual/MCXAP64M96FS3RM.pdf 15956740 /secured/assets/documents/en/reference-manual/MCXAP64M96FS3RM.pdf MCXAP64M96FS3RM documents Y N 2024-01-26 MCX A153, A152, A143, A142, A133, A132 Reference Manual /webapp/Download?colCode=MCXAP64M96FS3RM /secured/assets/documents/en/reference-manual/MCXAP64M96FS3RM.pdf Reference Manual N 500633505221135046 2024-10-23 pdf Y en Oct 22, 2024 500633505221135046 Reference Manual Y N MCX A153, A152, A143, A142, A133, A132 Reference Manual 4 7.0 English MCXAP100M96FS6 Reference Manual Rev.6 1722825025564722329124 PSP 19.4 MB Registration without Disclaimer None documents Basic 1722825025564722329124 /secured/assets/documents/en/reference-manual/MCXAP100M96FS6RM.pdf 19398941 /secured/assets/documents/en/reference-manual/MCXAP100M96FS6RM.pdf MCXAP100M96FS6RM documents Y N 2024-08-02 MCX A156, A155, A154, A146, A145, A144 Reference Manual /webapp/Download?colCode=MCXAP100M96FS6RM /secured/assets/documents/en/reference-manual/MCXAP100M96FS6RM.pdf Reference Manual N 500633505221135046 2025-01-08 pdf Y en Jul 29, 2024 500633505221135046 Reference Manual Y N MCX A156, A155, A154, A146, A145, A144 Reference Manual Application Note Application Note 19 5 1.0 Y English https://docs.nxp.com/bundle/AN14558/page/topics/introduction.html This application note introduces the power domains, power modes, highlight configurations, wake up, and low power and wakeup optimization of MCXA153 series. It provides different low power and wake up configurations through demo for user reference. 1739917302111717124787 PSP 1.8 MB None None documents None 1739917302111717124787 /docs/en/application-note/AN14558.pdf 1834180 /docs/en/application-note/AN14558.pdf AN14558 documents N N Y 2025-02-18 Low Power Implementation on MCX A153 MCU Series https://docs.nxp.com/bundle/AN14558/page/topics/introduction.html /docs/en/application-note/AN14558.pdf Application Note N 645036621402383989 /bundle/AN14558/page/topics/introduction.html /docs/en/application-note/AN14558.pdf 2025-02-18 1.8 MB pdf N en Feb 14, 2025 645036621402383989 Application Note Y N Low Power Implementation on MCX A153 MCU Series 6 1 Y Chinese 本文介绍了如何基于MCXA14x/15x MCU进行合理的EMC设计,以帮助用户保持产品EMC性能的稳健。 1721943263600707198293zh PSP 2.3 MB None None documents None 1721943263600707198293 /docs/zh/application-note/AN14395.pdf 2315703 /docs/zh/application-note/AN14395.pdf AN14395 documents N N 2024-07-25 EMC Guidelines for MCXA14x/15x MCU Designs /docs/zh/application-note/AN14395.pdf /docs/zh/application-note/AN14395.pdf Application Note N 645036621402383989 /bundle/AN14395/page/topics/introduction.html 2025-02-11 zh Jul 22, 2024 645036621402383989 Application Note Y N MCXA14x/15x MCU设计的EMC指南 2.0 Y English https://docs.nxp.com/bundle/AN14395/page/topics/introduction.html This document introduces how to conduct a reasonable EMC design based on the MCXA14x/15x MCU, which helps the users maintain the robustness of the product's EMC performance. 1721943263600707198293 PSP 2.3 MB None None documents None 1721943263600707198293 /docs/en/application-note/AN14395.pdf 2315703 /docs/zh/application-note/AN14395.pdf /docs/en/application-note/AN14395.pdf AN14395 documents N N Y 2024-07-25 EMC Guidelines for MCXA14x/15x MCU Designs https://docs.nxp.com/bundle/AN14395/page/topics/introduction.html /docs/en/application-note/AN14395.pdf Application Note N 645036621402383989 /bundle/AN14395/page/topics/introduction.html /docs/en/application-note/AN14395.pdf 2025-02-11 2.3 MB pdf N en Feb 10, 2025 645036621402383989 Application Note Y N EMC Guidelines for MCXA14x/15x MCU Designs 7 1.0 Y English https://docs.nxp.com/bundle/AN14545/page/topics/introduction.html This application note describes how to implement USB-C power delivery demo on MCX A153. 1737584678174694128657 PSP 741.3 KB None None documents None 1737584678174694128657 /docs/en/application-note/AN14545.pdf 741290 /docs/en/application-note/AN14545.pdf AN14545 documents N N Y 2025-01-22 How to Implement USB-C Power Delivery Demo on MCX A153 https://docs.nxp.com/bundle/AN14545/page/topics/introduction.html /docs/en/application-note/AN14545.pdf Application Note N 645036621402383989 /bundle/AN14545/page/topics/introduction.html /docs/en/application-note/AN14545.pdf 2025-02-11 741.3 KB pdf N en Jan 21, 2025 645036621402383989 Application Note Y N How to Implement USB-C Power Delivery Demo on MCX A153 8 1.0 Y English https://www.nxp.com/webapp/Download?colCode=AN14525&isHTMLorPDF=HTML AN14525SW.zip /docs/en/application-note-software/AN14525SW.zip /docs/en/application-note-software/AN14525SW.zip This document is based on the MCUboot and OTA application inside the MCUXpresso SDK for MCXA14x/A15x 1736435822665722296735 PSP 1.7 MB Registration without Disclaimer None documents Basic 1736435822665722296735 /secured/assets/documents/en/application-note/AN14525.pdf 1733673 /secured/assets/documents/en/application-note/AN14525.pdf AN14525 documents Y N Y 2025-01-09 MCXA14x/15x Secure Boot Based on MCUBoot https://www.nxp.com/webapp/Download?colCode=AN14525&isHTMLorPDF=HTML /secured/assets/documents/en/application-note/AN14525.pdf Application Note N 645036621402383989 /bundle/AN14525/page/topics/introduction.html /webapp/Download?colCode=AN14525 2025-01-09 1.7 MB pdf Y en Jan 10, 2025 645036621402383989 Application Note Y N MCXA14x/15x Secure Boot Based on MCUBoot 9 1.0 Y English https://docs.nxp.com/bundle/AN14527/page/topics/introduction.html AN14527SW.zip /docs/en/application-note-software/AN14527SW.zip /docs/en/application-note-software/AN14527SW.zip This application note describes how to emulate I2S interface with FlexIO on MCXA156 and implement a USB speaker device on MCXA156. The audio function is tested using the codec on LPCXpresso55S69 board. 1736975388262715436612 PSP 2.6 MB None None documents None 1736975388262715436612 /docs/en/application-note/AN14527.pdf 2566080 /docs/en/application-note/AN14527.pdf AN14527 documents N N Y 2025-01-15 Emulating I2S Bus with FlexIO on MCXA156 https://docs.nxp.com/bundle/AN14527/page/topics/introduction.html /docs/en/application-note/AN14527.pdf Application Note N 645036621402383989 /bundle/AN14527/page/topics/introduction.html /docs/en/application-note/AN14527.pdf 2025-01-23 2.6 MB pdf N en Jan 9, 2025 645036621402383989 Application Note Y N Emulating I2S Bus with FlexIO on MCXA156 10 1.0 Y English https://docs.nxp.com/bundle/AN14507/page/topics/introduction.html This application note describes how to use GUI Guider generate a LVGL simulator integrated withFreeMASTER. 1736976675179716041801 PSP 1.1 MB None None documents None 1736976675179716041801 /docs/en/application-note/AN14507.pdf 1138569 /docs/en/application-note/AN14507.pdf AN14507 documents N N Y 2025-01-15 Using LVGL Simulator with FreeMASTER https://docs.nxp.com/bundle/AN14507/page/topics/introduction.html /docs/en/application-note/AN14507.pdf Application Note N 645036621402383989 /bundle/AN14507/page/topics/introduction.html /docs/en/application-note/AN14507.pdf 2025-03-13 1.1 MB pdf N en Nov 29, 2024 645036621402383989 Application Note Y N Using LVGL Simulator with FreeMASTER 11 1.0 Y English https://docs.nxp.com/bundle/AN14512/page/topics/introduction.html This application note introduces the SCG module in MCX A series and describes how to trim the clock on MCX A series. 1732290760972703811585 PSP 1.7 MB None None documents None 1732290760972703811585 /docs/en/application-note/AN14512.pdf 1733360 /docs/en/application-note/AN14512.pdf AN14512 documents N N Y 2024-11-22 How to Trim the Clock on MCX A Series https://docs.nxp.com/bundle/AN14512/page/topics/introduction.html /docs/en/application-note/AN14512.pdf Application Note N 645036621402383989 /bundle/AN14512/page/topics/introduction.html /docs/en/application-note/AN14512.pdf 2024-11-22 1.7 MB pdf N en Nov 21, 2024 645036621402383989 Application Note Y N How to Trim the Clock on MCX A Series 12 1 Chinese 本应用笔记演示了如何在MCXA系列MCU上实现无刷直流(BLDC)电机的六步换向控制。 1710873992388707793148zh PSP 9.9 MB Registration without Disclaimer None documents Basic 1710873992388707793148 /secured/assets/documents/zh/application-note/AN14258.pdf 9856113 /secured/assets/documents/zh/application-note/AN14258.pdf AN14258 documents Y N 2024-03-19 Sensorless BLDC motor control on MCXA153 /secured/assets/documents/zh/application-note/AN14258.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN14258&docLang=zh Application Note N 645036621402383989 2024-11-11 zh Mar 19, 2024 645036621402383989 Application Note Y N MCXA153上的无传感器BLDC电机控制 2.0 English This application note demonstrates how to implement the six-step commutation control of a Brushless Direct Current (BLDC) motor on the MCXA family of MCUs. 1710873992388707793148 PSP 9.9 MB Registration without Disclaimer None documents Basic 1710873992388707793148 /secured/assets/documents/en/application-note/AN14258.pdf 9856113 /secured/assets/documents/en/application-note/AN14258.pdf AN14258 documents Y N 2024-03-19 Sensorless BLDC motor control on MCXA153 /webapp/Download?colCode=AN14258 /secured/assets/documents/en/application-note/AN14258.pdf Application Note N 645036621402383989 2024-11-11 pdf Y en Nov 7, 2024 645036621402383989 Application Note Y N Sensorless BLDC motor control on MCXA153 13 1.0 Chinese This application note describes the implementation of the sensorless flux-oriented control (FOC) application for 3-phase permanent magnet synchronous motors (PMSM) on the FRDM-MCXA153 board based on the NXP MCX A153 MCU. 1706893633308704695800zh PSP 1.2 MB Registration without Disclaimer None documents Basic 1706893633308704695800 /secured/assets/documents/zh/application-note/AN14099.pdf 1150727 /secured/assets/documents/zh/application-note/AN14099.pdf AN14099 documents Y N 2024-02-02 PMSM Sensorless FOC using MCX A153 /secured/assets/documents/zh/application-note/AN14099.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN14099&docLang=zh Application Note N 645036621402383989 2024-11-12 zh Feb 2, 2024 645036621402383989 Application Note Y N 使用MCX A153实现的PMSM无传感器FOC 2.0 English This application note describes the implementation of the sensorless Field Oriented Control (FOC) application for 3-phase Permanent Magnet Synchronous Motors (PMSM) on the FRDM-MCXA153 board based on the NXP MCX A153 MCU. 1706893633308704695800 PSP 1.2 MB Registration without Disclaimer None documents Basic 1706893633308704695800 /secured/assets/documents/en/application-note/AN14099.pdf 1150727 /secured/assets/documents/en/application-note/AN14099.pdf AN14099 documents Y N 2024-02-02 PMSM Sensorless FOC using MCX A153 /webapp/Download?colCode=AN14099 /secured/assets/documents/en/application-note/AN14099.pdf Application Note N 645036621402383989 2024-11-12 pdf Y en Nov 7, 2024 645036621402383989 Application Note Y N PMSM Sensorless FOC using MCX A153 14 1.0 Y Chinese 本应用笔记介绍了如何在MCX A系列上达到24 Mbit/s的LPUART最大波特率,并在FRDM-MCXA153开发板上进行测试。 1729536726236716634302zh PSP 4.9 MB None None documents None 1729536726236716634302 /docs/zh/application-note/AN14458.pdf 4904060 /docs/zh/application-note/AN14458.pdf AN14458 documents N N 2024-10-21 How to Reach LPUART Maximum Band Rate of 24 Mbit/s on MCX A Series /docs/zh/application-note/AN14458.pdf /docs/zh/application-note/AN14458.pdf Application Note N 645036621402383989 /bundle/AN14458/page/topics/introduction.html 2024-12-13 zh Oct 17, 2024 645036621402383989 Application Note Y N 如何在MCX A系列上达到24Mbit/s的LPUART最大波特率 1.0 Y English https://docs.nxp.com/bundle/AN14458/page/topics/introduction.html This application note describes how to reach LPUART maximum band rate of 24 Mbit/s on MCX A series and test on FRDM-MCXA153 board. 1729536726236716634302 PSP 4.9 MB None None documents None 1729536726236716634302 /docs/en/application-note/AN14458.pdf 4904060 /docs/zh/application-note/AN14458.pdf /docs/en/application-note/AN14458.pdf AN14458 documents N N Y 2024-10-21 How to Reach LPUART Maximum Band Rate of 24 Mbit/s on MCX A Series https://docs.nxp.com/bundle/AN14458/page/topics/introduction.html /docs/en/application-note/AN14458.pdf Application Note N 645036621402383989 /bundle/AN14458/page/topics/introduction.html /docs/en/application-note/AN14458.pdf 2024-12-13 4.9 MB pdf N en Oct 17, 2024 645036621402383989 Application Note Y N How to Reach LPUART Maximum Band Rate of 24 Mbit/s on MCX A Series 15 1.1 Y Chinese 本应用笔记介绍了MCXA156系列微控制器的电源域、功耗模式,并强调了配置、唤醒以及低功耗优化和唤醒优化功能。它还提供了一个演示工程来更改低功耗配置,并重现MCXA156数据手册中所列的典型功耗和唤醒时间数据。 1729014854781712462602zh PSP 1.1 MB None None documents None 1729014854781712462602 /docs/zh/application-note/AN14447.pdf 1059290 /docs/zh/application-note/AN14447.pdf AN14447 documents N N 2024-10-15 Low power implementation on MCXA156 MCU series /docs/zh/application-note/AN14447.pdf /docs/zh/application-note/AN14447.pdf Application Note N 645036621402383989 /bundle/AN14447/page/topics/introduction.html 2025-01-17 zh Oct 16, 2024 645036621402383989 Application Note Y N MCXA156 MCU系列上的低功耗实现 HTML 1.1 Y English https://docs.nxp.com/bundle/AN14447/page/topics/introduction.html AN14447SW.zip /docs/en/application-note-software/AN14447SW.zip /docs/en/application-note-software/AN14447SW.zip This application note introduces the power domains, power modes, highlights configurations, wake up, and low power and wake-up optimization for the MCXA156 series of MCUs. It also provides a demo to change the low power configurations and reproduce the typical power consumption and wake-up time data listed in the MCXA156 data sheet. 1729014854781712462602 PSP 1.1 MB None None documents None 1729014854781712462602 /docs/en/application-note/AN14447.pdf 1059290 /docs/zh/application-note/AN14447.pdf /docs/en/application-note/AN14447.pdf AN14447 documents N N Y 2024-10-15 Low power implementation on MCXA156 MCU series https://docs.nxp.com/bundle/AN14447/page/topics/introduction.html /docs/en/application-note/AN14447.pdf Application Note N 645036621402383989 /bundle/AN14447/page/topics/introduction.html /docs/en/application-note/AN14447.pdf 2025-01-17 1.1 MB pdf N en Oct 16, 2024 645036621402383989 Application Note Y N Low power implementation on MCXA156 MCU series HTML 16 1.0 Y Chinese 本文档介绍了MCXA芯片提供的ADC功能和附带的Excel电子表格计算工具。 1729699217181715033898zh PSP 320.4 KB Registration without Disclaimer None documents Basic 1729699217181715033898 /secured/assets/documents/zh/application-note/AN14390.pdf 320441 /secured/assets/documents/zh/application-note/AN14390.pdf AN14390 documents Y N 2024-10-23 MCXA14x/15x ADC Usage and Calculator Tool /secured/assets/documents/zh/application-note/AN14390.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN14390&docLang=zh Application Note N 645036621402383989 /bundle/AN14390/page/topics/introduction.html 2025-02-08 zh Oct 16, 2024 645036621402383989 Application Note Y N MCXA14x/15x ADC的使用和计算工具 1.0 Y English https://www.nxp.com/webapp/Download?colCode=AN14390&isHTMLorPDF=HTML This document introduces the ADC features available with the MCXA device and the attached Excel spreadsheet calculation tool. 1729699217181715033898 PSP 320.4 KB Registration without Disclaimer None documents Basic 1729699217181715033898 /secured/assets/documents/en/application-note/AN14390.pdf 320441 /secured/assets/documents/zh/application-note/AN14390.pdf /secured/assets/documents/en/application-note/AN14390.pdf AN14390 documents Y N Y 2024-10-23 MCXA14x/15x ADC Usage and Calculator Tool https://www.nxp.com/webapp/Download?colCode=AN14390&isHTMLorPDF=HTML /secured/assets/documents/en/application-note/AN14390.pdf Application Note N 645036621402383989 /bundle/AN14390/page/topics/introduction.html /webapp/Download?colCode=AN14390 2025-02-08 320.4 KB pdf Y en Oct 16, 2024 645036621402383989 Application Note Y N MCXA14x/15x ADC Usage and Calculator Tool 17 1.0 Y Chinese 本文介绍了如何使用两块FRDM-MCXA156开发板来实现一个基于CANFD总线的简单引导加载程序升级工程。 1725031379085721377566zh PSP 1.3 MB Registration without Disclaimer None documents Basic 1725031379085721377566 /secured/assets/documents/zh/application-note/AN14424.pdf 1339015 /secured/assets/documents/zh/application-note/AN14424.pdf AN14424 documents Y N 2024-08-30 CAN Bootloader Design based on FRDM-MCXA Series /secured/assets/documents/zh/application-note/AN14424.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN14424&docLang=zh Application Note N 645036621402383989 /bundle/AN14424/page/topics/introduction.html 2025-01-15 zh Aug 29, 2024 645036621402383989 Application Note Y N 基于FRDM-MCXA系列的CAN引导加载程序设计 1.0 Y English https://www.nxp.com/webapp/Download?colCode=AN14424&isHTMLorPDF=HTML This article describes how to use two FRDM-MCXA156 development boards to implement a simple Bootloader upgrade project based on the CANFD bus. 1725031379085721377566 PSP 1.3 MB Registration without Disclaimer None documents Basic 1725031379085721377566 /secured/assets/documents/en/application-note/AN14424.pdf 1339015 /secured/assets/documents/zh/application-note/AN14424.pdf /secured/assets/documents/en/application-note/AN14424.pdf AN14424 documents Y N Y 2024-08-30 CAN Bootloader Design based on FRDM-MCXA Series https://www.nxp.com/webapp/Download?colCode=AN14424&isHTMLorPDF=HTML /secured/assets/documents/en/application-note/AN14424.pdf Application Note N 645036621402383989 /bundle/AN14424/page/topics/introduction.html /webapp/Download?colCode=AN14424 2025-01-15 1.3 MB pdf Y en Aug 29, 2024 645036621402383989 Application Note Y N CAN Bootloader Design based on FRDM-MCXA Series 18 1 Y Chinese 本应用笔记介绍了如何配置和使用SRAM X0别名区来形成连续的SRAM地址。 1722273788018718224341zh PSP 1.5 MB None None documents None 1722273788018718224341 /docs/zh/application-note/AN14377.pdf 1537928 /docs/zh/application-note/AN14377.pdf AN14377 documents N N 2024-07-29 Continuous SRAM Address Usage on MCXA15x /docs/zh/application-note/AN14377.pdf /docs/zh/application-note/AN14377.pdf Application Note N 645036621402383989 /bundle/AN14377/page/topics/introduction.html 2024-12-16 zh Jul 26, 2024 645036621402383989 Application Note Y N MCXA15x上的连续SRAM地址的使用 1 Y English https://docs.nxp.com/bundle/AN14377/page/topics/introduction.html AN14377SW.zip /docs/en/application-note-software/AN14377SW.zip /docs/en/application-note-software/AN14377SW.zip This application note introduces how to configure and use the SRAM X0 Alias to form a continuous SRAM address. 1722273788018718224341 PSP 1.5 MB None None documents None 1722273788018718224341 /docs/en/application-note/AN14377.pdf 1537928 /docs/zh/application-note/AN14377.pdf /docs/en/application-note/AN14377.pdf AN14377 documents N N Y 2024-07-29 Continuous SRAM Address Usage on MCXA15x https://docs.nxp.com/bundle/AN14377/page/topics/introduction.html /docs/en/application-note/AN14377.pdf Application Note N 645036621402383989 /bundle/AN14377/page/topics/introduction.html /docs/en/application-note/AN14377.pdf 2024-12-16 1.5 MB pdf N en Jul 26, 2024 645036621402383989 Application Note Y N Continuous SRAM Address Usage on MCXA15x 19 1.0 English This application note describes the implementation of Field Oriented Control (FOC) application for a 3-phase Permanent Magnet Synchronous Motor (PMSM) on NXP MCX MCUs, including the N and A series. 1716314336819739794359 PSP 3.5 MB Registration without Disclaimer None documents Basic 1716314336819739794359 /secured/assets/documents/en/application-note/AN14305.pdf 3542263 /secured/assets/documents/en/application-note/AN14305.pdf AN14305 documents Y N 2024-05-21 Permanent Magnet Synchronous Motor Field Oriented Control using MCX Microcontrollers /webapp/Download?colCode=AN14305 /secured/assets/documents/en/application-note/AN14305.pdf Application Note N 645036621402383989 2024-05-21 pdf Y en May 17, 2024 645036621402383989 Application Note Y N Permanent Magnet Synchronous Motor Field Oriented Control using MCX Microcontrollers 20 1 Y Chinese 本文重点介绍如何在MCXA系列上进入边界扫描模式并执行边界扫描,还概述了JTAG和边界扫描技术。 1713809687445709536455zh PSP 2.6 MB None None documents None 1713809687445709536455 /docs/zh/application-note/AN14209.pdf 2568903 /docs/zh/application-note/AN14209.pdf AN14209 documents N N 2024-04-22 How To Perform Boundary Scan On MCXA Series Using μTrace And Trace32 /docs/zh/application-note/AN14209.pdf /docs/zh/application-note/AN14209.pdf Application Note N 645036621402383989 /bundle/AN14209/page/topics/overview.html 2024-12-23 zh Apr 12, 2024 645036621402383989 Application Note Y N 如何使用μTrace和Trace32在MCXA系列上执行边界扫描 1 Y English https://docs.nxp.com/bundle/AN14209/page/topics/overview.html MCXA, boundary scan, μTrace, trace32 1713809687445709536455 PSP 2.6 MB None None documents None 1713809687445709536455 /docs/en/application-note/AN14209.pdf 2568903 /docs/zh/application-note/AN14209.pdf /docs/en/application-note/AN14209.pdf AN14209 documents N N Y 2024-04-22 How To Perform Boundary Scan On MCXA Series Using μTrace And Trace32 https://docs.nxp.com/bundle/AN14209/page/topics/overview.html /docs/en/application-note/AN14209.pdf Application Note N 645036621402383989 /bundle/AN14209/page/topics/overview.html /docs/en/application-note/AN14209.pdf 2024-12-23 2.6 MB pdf N en Apr 12, 2024 645036621402383989 Application Note Y N How To Perform Boundary Scan On MCXA Series Using μTrace And Trace32 21 1.0 Chinese This application note provides an angle measurement method and an enhanced M/T speed measurement method that can take into account both high and low speeds. 1712269132119706304902zh PSP 467.7 KB Registration without Disclaimer None documents Basic 1712269132119706304902 /secured/assets/documents/zh/application-note/AN14254.pdf 467673 /secured/assets/documents/zh/application-note/AN14254.pdf AN14254 documents Y N 2024-04-04 Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder /secured/assets/documents/zh/application-note/AN14254.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN14254&docLang=zh Application Note N 645036621402383989 2024-10-22 zh Apr 4, 2024 645036621402383989 Application Note Y N 使用QDC/ENC/Quad Timer等外设计算正交编码器的角度和速度 1.0 English This application note provides an angle measurement method and an enhanced M/T speed measurement method that can take into account both high and low speeds. 1712269132119706304902 PSP 467.7 KB Registration without Disclaimer None documents Basic 1712269132119706304902 /secured/assets/documents/en/application-note/AN14254.pdf 467673 /secured/assets/documents/en/application-note/AN14254.pdf AN14254 documents Y N 2024-04-04 Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder /webapp/Download?colCode=AN14254 /secured/assets/documents/en/application-note/AN14254.pdf Application Note N 645036621402383989 2024-10-22 pdf Y en Apr 4, 2024 645036621402383989 Application Note Y N Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder 22 1 Y Chinese 本文介绍了从MCXN (N94x、N54x)微控制器迁移到MCXA (A143/2、A153/2)微控制器所需的信息。 1710950714987686015756zh PSP 357.9 KB None None documents None 1710950714987686015756 /docs/zh/application-note/AN14208.pdf 357860 /docs/zh/application-note/AN14208.pdf AN14208 documents N N 2024-03-20 Migration Guide from MCXN to MCXA /docs/zh/application-note/AN14208.pdf /docs/zh/application-note/AN14208.pdf Application Note N 645036621402383989 /bundle/AN14208/page/topics/introduction.html 2025-01-15 zh Mar 18, 2024 645036621402383989 Application Note Y N 从MCXN到MCXA的迁移指南 1 Y English https://docs.nxp.com/bundle/AN14208/page/topics/introduction.html This document provides information required to migrate from MCXN (N94x, N54x) microcontrollers to MCXA (A143/2, A153/2) microcontrollers. 1710950714987686015756 PSP 357.9 KB None None documents None 1710950714987686015756 /docs/en/application-note/AN14208.pdf 357860 /docs/zh/application-note/AN14208.pdf /docs/en/application-note/AN14208.pdf AN14208 documents N N Y 2024-03-20 Migration Guide from MCXN to MCXA https://docs.nxp.com/bundle/AN14208/page/topics/introduction.html /docs/en/application-note/AN14208.pdf Application Note N 645036621402383989 /bundle/AN14208/page/topics/introduction.html /docs/en/application-note/AN14208.pdf 2025-01-15 357.9 KB pdf N en Mar 18, 2024 645036621402383989 Application Note Y N Migration Guide from MCXN to MCXA 23 1 Chinese This application describes the estimated product Power-on Hours (PoH) for the MCX A153/2 and MCX A143/2 (device) based on the criteria used in the qualification process. 1706892056165726065421zh PSP 172.5 KB None None documents None 1706892056165726065421 /docs/zh/application-note/AN14194.pdf 172465 /docs/zh/application-note/AN14194.pdf AN14194 documents N N 2024-02-02 MCX A153/2 and A143/2 Product Lifetime Usage Estimates /docs/zh/application-note/AN14194.pdf /docs/zh/application-note/AN14194.pdf Application Note N 645036621402383989 2024-12-13 zh Feb 2, 2024 645036621402383989 Application Note Y N MCX A153/2和A143/2的产品使用寿命估算 1 English This application describes the estimated product Power-on Hours (PoH) for the MCX A153/2 and MCX A143/2 (device) based on the criteria used in the qualification process. 1706892056165726065421 PSP 172.5 KB None None documents None 1706892056165726065421 /docs/en/application-note/AN14194.pdf 172465 /docs/en/application-note/AN14194.pdf AN14194 documents N N 2024-02-02 MCX A153/2 and A143/2 Product Lifetime Usage Estimates /docs/en/application-note/AN14194.pdf /docs/en/application-note/AN14194.pdf Application Note N 645036621402383989 2024-12-13 pdf N en Feb 2, 2024 645036621402383989 Application Note Y N MCX A153/2 and A143/2 Product Lifetime Usage Estimates User Guide User Guide 1 24 1.0 Y Chinese 本文档为创建基于恩智浦MCXA14x/15x MCU的硬件设计提供了指南和建议。 1724451599688706610604zh PSP 3.1 MB None None documents None 1724451599688706610604 /docs/zh/user-guide/UG10151.pdf 3061695 /docs/zh/user-guide/UG10151.pdf UG10151 documents N N 2024-08-23 MCXA14x/15x Hardware Design Guide /docs/zh/user-guide/UG10151.pdf /docs/zh/user-guide/UG10151.pdf User Guide N 132339537837198660 /bundle/UG10151/page/topics/introduction.html 2025-01-02 zh Aug 22, 2024 132339537837198660 User Guide Y N MCXA14x/15x硬件设计指南 1.0 Y English https://docs.nxp.com/bundle/UG10151/page/topics/introduction.html This document provides guidelines and recommendations for creating hardware designs based on the NXP MCXA14x/15x MCU. 1724451599688706610604 PSP 3.1 MB None None documents None 1724451599688706610604 /docs/en/user-guide/UG10151.pdf 3061695 /docs/zh/user-guide/UG10151.pdf /docs/en/user-guide/UG10151.pdf UG10151 documents N N Y 2024-08-23 MCXA14x/15x Hardware Design Guide https://docs.nxp.com/bundle/UG10151/page/topics/introduction.html /docs/en/user-guide/UG10151.pdf User Guide N 132339537837198660 /bundle/UG10151/page/topics/introduction.html /docs/en/user-guide/UG10151.pdf 2025-01-02 3.1 MB pdf N en Aug 22, 2024 132339537837198660 User Guide Y N MCXA14x/15x Hardware Design Guide User Manual User Manual 1 25 2.0 Y English https://www.nxp.com/webapp/Download?colCode=UM12012&isHTMLorPDF=HTML The FRDM-MCXA153 board is a design and evaluation platform based on the NXP MCXA1xx MCU. 1706291163583702732853 PSP 850.8 KB Registration without Disclaimer None documents Extended 1706291163583702732853 /secured/assets/documents/en/user-manual/UM12012.pdf 850804 /secured/assets/documents/en/user-manual/UM12012.pdf UM12012 documents Y N Y 2024-01-26 FRDM-MCXA153 Board User Manual https://www.nxp.com/webapp/Download?colCode=UM12012&isHTMLorPDF=HTML /secured/assets/documents/en/user-manual/UM12012.pdf User Manual N 309919593431037931 /bundle/UM12012/page/topics/Board_overview.html /webapp/Download?colCode=UM12012 2025-02-13 850.8 KB pdf Y en Feb 12, 2025 309919593431037931 User Manual Y N FRDM-MCXA153 Board User Manual Application Note Software Application Note Software 4 26 1.0 English This document is based on the MCUboot and OTA application inside the MCUXpresso SDK for MCXA14x/A15x 1736435306373739828047 PSP 1.4 MB None None documents None 1736435306373739828047 /docs/en/application-note-software/AN14525SW.zip 1360922 /docs/en/application-note-software/AN14525SW.zip AN14525SW documents N N 2025-01-09 MCXA14x/15x Secure Boot Based on MCUBoot /docs/en/application-note-software/AN14525SW.zip /docs/en/application-note-software/AN14525SW.zip Application Note Software N 789425793691620447 2025-01-09 zip N en Jan 10, 2025 789425793691620447 Application Note Software Y N MCXA14x/15x Secure Boot Based on MCUBoot 27 1.0 English This application note describes how to emulate I2S interface with FlexIO on MCXA156 and implement a USB speaker device on MCXA156. The audio function is tested using the codec on LPCXpresso55S69 board. 1737671949054720961334 PSP 5.7 MB None None documents None 1737671949054720961334 /docs/en/application-note-software/AN14527SW.zip 5710312 /docs/en/application-note-software/AN14527SW.zip AN14527SW documents N N 2025-01-23 Emulating I2S Bus with FlexIO on MCXA156 /docs/en/application-note-software/AN14527SW.zip /docs/en/application-note-software/AN14527SW.zip Application Note Software N 789425793691620447 2025-01-23 zip N en Jan 9, 2025 789425793691620447 Application Note Software Y N Emulating I2S Bus with FlexIO on MCXA156 28 1.0 English AN14447, MCXA156 MCU series, Low power, Power consumption, Wake-up time 1729014397510707736817 PSP 4.5 MB None None documents None 1729014397510707736817 /docs/en/application-note-software/AN14447SW.zip 4468450 /docs/en/application-note-software/AN14447SW.zip AN14447SW documents N N 2024-10-15 Low power implementation on MCXA156 MCU series /docs/en/application-note-software/AN14447SW.zip /docs/en/application-note-software/AN14447SW.zip Application Note Software N 789425793691620447 2024-10-15 zip N en Oct 15, 2024 789425793691620447 Application Note Software Y N Low power implementation on MCXA156 MCU series 29 1 English This application note introduces how to configure and use the SRAM X0 Alias to form a continuous SRAM address. 1722354704230722116963 PSP 2.6 MB None None documents None 1722354704230722116963 /docs/en/application-note-software/AN14377SW.zip 2589566 /docs/en/application-note-software/AN14377SW.zip AN14377SW documents N N 2024-07-30 Continuous SRAM Address Usage on MCXA15x /docs/en/application-note-software/AN14377SW.zip /docs/en/application-note-software/AN14377SW.zip Application Note Software N 789425793691620447 2024-12-13 zip N en Jul 26, 2024 789425793691620447 Application Note Software Y N Continuous SRAM Address Usage on MCXA15x Errata Errata 1 30 1 English Mask Set Errata for Mask 0P07H 1711573321002730246938 PSP 163.9 KB None None documents None 1711573321002730246938 /docs/en/errata/MCXA153VLH_0P07H.pdf 163926 /docs/en/errata/MCXA153VLH_0P07H.pdf MCXA153VLH_0P07H documents N N 2024-03-27 Mask Set Errata for Mask 0P07H /docs/en/errata/MCXA153VLH_0P07H.pdf /docs/en/errata/MCXA153VLH_0P07H.pdf Errata N 155452329886410597 2024-09-03 pdf N en Mar 27, 2024 155452329886410597 Errata Y N Mask Set Errata for Mask 0P07H Fact Sheet Fact Sheet 1 31 0 Chinese 1705339125305719451943zh PSP 4.1 MB None None documents None 1705339125305719451943 /docs/zh/fact-sheet/MCXAFS.pdf 4060587 /docs/zh/fact-sheet/MCXAFS.pdf MCXAFS documents N N 2024-01-15 MCX A Series Factsheet /docs/zh/fact-sheet/MCXAFS.pdf /docs/zh/fact-sheet/MCXAFS.pdf Fact Sheet N 736675474163315314 2025-01-31 zh Jan 15, 2024 736675474163315314 Fact Sheet Y N MCX A系列微控制器 2 Japanese 1705339125305719451943ja PSP 4.1 MB None None documents None 1705339125305719451943 /docs/ja/fact-sheet/MCXAFS.pdf 4060587 /docs/ja/fact-sheet/MCXAFS.pdf MCXAFS documents N N 2024-01-15 MCX A Series Factsheet /docs/ja/fact-sheet/MCXAFS.pdf /docs/ja/fact-sheet/MCXAFS.pdf Fact Sheet N 736675474163315314 2025-01-31 ja Oct 3, 2024 736675474163315314 Fact Sheet Y N MCX A シリーズ・マイクロコントローラ ファクトシート 3.0 English MCX A Series Factsheet 1705339125305719451943 PSP 4.1 MB None None documents None 1705339125305719451943 /docs/en/fact-sheet/MCXAFS.pdf 4060587 /docs/en/fact-sheet/MCXAFS.pdf MCXAFS documents N N 2024-01-15 MCX A Series Factsheet /docs/en/fact-sheet/MCXAFS.pdf /docs/en/fact-sheet/MCXAFS.pdf Fact Sheet N 736675474163315314 2025-01-31 pdf N en Jan 20, 2025 736675474163315314 Fact Sheet Y N MCX A Series Factsheet White Paper White Paper 1 32 MCXAWP REV 0 Japanese MCX Aは、強力なIO機能、効率的な電力消費、および簡素化された供給回路を備えた小型デバイスパッケージを必要とするアプリケーションに対応しています。 1724434090004721323419ja PSP 4.3 MB Registration without Disclaimer None documents Basic 1724434090004721323419 /secured/assets/documents/ja/white-paper/MCXAWP.pdf 4325054 /secured/assets/documents/ja/white-paper/MCXAWP.pdf MCXAWP documents Y N 2024-08-23 MCX A Series: The All-Purpose MCU for Embedded Innovation /secured/assets/documents/ja/white-paper/MCXAWP.pdf https://www.nxp.jp/webapp/Download?colCode=MCXAWP&docLang=ja White Paper N 918633085541740938 2024-12-19 ja Nov 25, 2024 918633085541740938 White Paper Y N MCX Aシリーズ: 組込みイノベーションに適した 多目的MCU MCXAWP REV 0 Chinese MCX微控制器组合的设计理念是将恩智浦热门器件的精华与新创功能相结合,推动下一代智能边缘设备的发展。MCX A系列在这个产品组合中扮演着重要角色,是通用芯片的首选。 1724434090004721323419zh PSP 4.3 MB Registration without Disclaimer None documents Basic 1724434090004721323419 /secured/assets/documents/zh/white-paper/MCXAWP.pdf 4325054 /secured/assets/documents/zh/white-paper/MCXAWP.pdf MCXAWP documents Y N 2024-08-23 MCX A Series: The All-Purpose MCU for Embedded Innovation /secured/assets/documents/zh/white-paper/MCXAWP.pdf https://www.nxp.com.cn/webapp/Download?colCode=MCXAWP&docLang=zh White Paper N 918633085541740938 2024-12-19 zh Aug 22, 2024 918633085541740938 White Paper Y N MCX A 系列:面向嵌入式创新的通用 MCU MCXAWP REV 0 English MCX A addresses applications needing strong IO capabilities, efficient power consumption, and smaller devices packages with simplified supply circuity. 1724434090004721323419 PSP 4.3 MB Registration without Disclaimer None documents Basic 1724434090004721323419 /secured/assets/documents/en/white-paper/MCXAWP.pdf 4325054 /secured/assets/documents/en/white-paper/MCXAWP.pdf MCXAWP documents Y N 2024-08-23 MCX A Series: The All-Purpose MCU for Embedded Innovation /webapp/Download?colCode=MCXAWP /secured/assets/documents/en/white-paper/MCXAWP.pdf White Paper N 918633085541740938 2024-12-19 pdf Y en Aug 22, 2024 918633085541740938 White Paper Y N MCX A Series: The All-Purpose MCU for Embedded Innovation false 0 MCX-A13X-A14X-A15X downloads en true 1 Y PSP Y Y Application Note 19 2025-02-18 /bundle/AN14558/page/topics/introduction.html Feb 14, 2025 Application Note This application note introduces the power domains, power modes, highlight configurations, wake up, and low power and wakeup optimization of MCXA153 series. It provides different low power and wake up configurations through demo for user reference. /docs/en/application-note/AN14558.pdf Y documents Y 2025-02-18 https://docs.nxp.com/bundle/AN14558/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14558.pdf pdf 1.8 MB N 1.8 MB AN14558 1739917302111717124787 /docs/en/application-note/AN14558.pdf https://docs.nxp.com/bundle/AN14558/page/topics/introduction.html 1739917302111717124787 PSP 5 None English 1834180 None 645036621402383989 N Low Power Implementation on MCX A153 MCU Series /docs/en/application-note/AN14558.pdf documents Application Note N Y 1.0 N Low Power Implementation on MCX A153 MCU Series N 2024-07-25 /bundle/AN14395/page/topics/introduction.html Feb 10, 2025 Application Note This document introduces how to conduct a reasonable EMC design based on the MCXA14x/15x MCU, which helps the users maintain the robustness of the product's EMC performance. /docs/zh/application-note/AN14395.pdf /docs/en/application-note/AN14395.pdf Y documents Y 2025-02-11 https://docs.nxp.com/bundle/AN14395/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14395.pdf pdf 2.3 MB N 2.3 MB AN14395 1721943263600707198293 /docs/en/application-note/AN14395.pdf https://docs.nxp.com/bundle/AN14395/page/topics/introduction.html 1721943263600707198293 PSP 6 None English 2315703 None 645036621402383989 N EMC Guidelines for MCXA14x/15x MCU Designs /docs/en/application-note/AN14395.pdf documents Application Note N Y 2.0 N EMC Guidelines for MCXA14x/15x MCU Designs N 2025-01-22 /bundle/AN14545/page/topics/introduction.html Jan 21, 2025 Application Note This application note describes how to implement USB-C power delivery demo on MCX A153. /docs/en/application-note/AN14545.pdf Y documents Y 2025-02-11 https://docs.nxp.com/bundle/AN14545/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14545.pdf pdf 741.3 KB N 741.3 KB AN14545 1737584678174694128657 /docs/en/application-note/AN14545.pdf https://docs.nxp.com/bundle/AN14545/page/topics/introduction.html 1737584678174694128657 PSP 7 None English 741290 None 645036621402383989 N How to Implement USB-C Power Delivery Demo on MCX A153 /docs/en/application-note/AN14545.pdf documents Application Note N Y 1.0 N How to Implement USB-C Power Delivery Demo on MCX A153 N 2025-01-09 /bundle/AN14525/page/topics/introduction.html Jan 10, 2025 Application Note This document is based on the MCUboot and OTA application inside the MCUXpresso SDK for MCXA14x/A15x /secured/assets/documents/en/application-note/AN14525.pdf Y documents Y 2025-01-09 https://www.nxp.com/webapp/Download?colCode=AN14525&isHTMLorPDF=HTML 645036621402383989 en Basic /webapp/Download?colCode=AN14525 pdf 1.7 MB N 1.7 MB AN14525 1736435822665722296735 /secured/assets/documents/en/application-note/AN14525.pdf https://www.nxp.com/webapp/Download?colCode=AN14525&isHTMLorPDF=HTML 1736435822665722296735 PSP 8 Registration without Disclaimer English 1733673 None 645036621402383989 Y MCXA14x/15x Secure Boot Based on MCUBoot /secured/assets/documents/en/application-note/AN14525.pdf documents Application Note N Y 1.0 Y MCXA14x/15x Secure Boot Based on MCUBoot N 2025-01-15 /bundle/AN14527/page/topics/introduction.html Jan 9, 2025 Application Note This application note describes how to emulate I2S interface with FlexIO on MCXA156 and implement a USB speaker device on MCXA156. The audio function is tested using the codec on LPCXpresso55S69 board. /docs/en/application-note/AN14527.pdf Y documents Y 2025-01-23 https://docs.nxp.com/bundle/AN14527/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14527.pdf pdf 2.6 MB N 2.6 MB AN14527 1736975388262715436612 /docs/en/application-note/AN14527.pdf https://docs.nxp.com/bundle/AN14527/page/topics/introduction.html 1736975388262715436612 PSP 9 None English 2566080 None 645036621402383989 N Emulating I2S Bus with FlexIO on MCXA156 /docs/en/application-note/AN14527.pdf documents Application Note N Y 1.0 N Emulating I2S Bus with FlexIO on MCXA156 N 2025-01-15 /bundle/AN14507/page/topics/introduction.html Nov 29, 2024 Application Note This application note describes how to use GUI Guider generate a LVGL simulator integrated withFreeMASTER. /docs/en/application-note/AN14507.pdf Y documents Y 2025-03-13 https://docs.nxp.com/bundle/AN14507/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14507.pdf pdf 1.1 MB N 1.1 MB AN14507 1736976675179716041801 /docs/en/application-note/AN14507.pdf https://docs.nxp.com/bundle/AN14507/page/topics/introduction.html 1736976675179716041801 PSP 10 None English 1138569 None 645036621402383989 N Using LVGL Simulator with FreeMASTER /docs/en/application-note/AN14507.pdf documents Application Note N Y 1.0 N Using LVGL Simulator with FreeMASTER N 2024-11-22 /bundle/AN14512/page/topics/introduction.html Nov 21, 2024 Application Note This application note introduces the SCG module in MCX A series and describes how to trim the clock on MCX A series. /docs/en/application-note/AN14512.pdf Y documents Y 2024-11-22 https://docs.nxp.com/bundle/AN14512/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14512.pdf pdf 1.7 MB N 1.7 MB AN14512 1732290760972703811585 /docs/en/application-note/AN14512.pdf https://docs.nxp.com/bundle/AN14512/page/topics/introduction.html 1732290760972703811585 PSP 11 None English 1733360 None 645036621402383989 N How to Trim the Clock on MCX A Series /docs/en/application-note/AN14512.pdf documents Application Note N Y 1.0 N How to Trim the Clock on MCX A Series N 2024-03-19 Nov 7, 2024 Application Note This application note demonstrates how to implement the six-step commutation control of a Brushless Direct Current (BLDC) motor on the MCXA family of MCUs. /secured/assets/documents/en/application-note/AN14258.pdf documents 2024-11-11 /webapp/Download?colCode=AN14258 645036621402383989 en Basic pdf N 9.9 MB AN14258 1710873992388707793148 /secured/assets/documents/en/application-note/AN14258.pdf 1710873992388707793148 PSP 12 Registration without Disclaimer English 9856113 None 645036621402383989 Y Sensorless BLDC motor control on MCXA153 /secured/assets/documents/en/application-note/AN14258.pdf documents Application Note N Y 2.0 Y Sensorless BLDC motor control on MCXA153 N 2024-02-02 Nov 7, 2024 Application Note This application note describes the implementation of the sensorless Field Oriented Control (FOC) application for 3-phase Permanent Magnet Synchronous Motors (PMSM) on the FRDM-MCXA153 board based on the NXP MCX A153 MCU. /secured/assets/documents/en/application-note/AN14099.pdf documents 2024-11-12 /webapp/Download?colCode=AN14099 645036621402383989 en Basic pdf N 1.2 MB AN14099 1706893633308704695800 /secured/assets/documents/en/application-note/AN14099.pdf 1706893633308704695800 PSP 13 Registration without Disclaimer English 1150727 None 645036621402383989 Y PMSM Sensorless FOC using MCX A153 /secured/assets/documents/en/application-note/AN14099.pdf documents Application Note N Y 2.0 Y PMSM Sensorless FOC using MCX A153 N 2024-10-21 /bundle/AN14458/page/topics/introduction.html Oct 17, 2024 Application Note This application note describes how to reach LPUART maximum band rate of 24 Mbit/s on MCX A series and test on FRDM-MCXA153 board. /docs/zh/application-note/AN14458.pdf /docs/en/application-note/AN14458.pdf Y documents Y 2024-12-13 https://docs.nxp.com/bundle/AN14458/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14458.pdf pdf 4.9 MB N 4.9 MB AN14458 1729536726236716634302 /docs/en/application-note/AN14458.pdf https://docs.nxp.com/bundle/AN14458/page/topics/introduction.html 1729536726236716634302 PSP 14 None English 4904060 None 645036621402383989 N How to Reach LPUART Maximum Band Rate of 24 Mbit/s on MCX A Series /docs/en/application-note/AN14458.pdf documents Application Note N Y 1.0 N How to Reach LPUART Maximum Band Rate of 24 Mbit/s on MCX A Series N 2024-10-15 /bundle/AN14447/page/topics/introduction.html Oct 16, 2024 Application Note This application note introduces the power domains, power modes, highlights configurations, wake up, and low power and wake-up optimization for the MCXA156 series of MCUs. It also provides a demo to change the low power configurations and reproduce the typical power consumption and wake-up time data listed in the MCXA156 data sheet. /docs/zh/application-note/AN14447.pdf /docs/en/application-note/AN14447.pdf Y documents Y 2025-01-17 https://docs.nxp.com/bundle/AN14447/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14447.pdf pdf 1.1 MB N 1.1 MB AN14447 1729014854781712462602 /docs/en/application-note/AN14447.pdf https://docs.nxp.com/bundle/AN14447/page/topics/introduction.html 1729014854781712462602 PSP 15 HTML None English 1059290 None 645036621402383989 N Low power implementation on MCXA156 MCU series /docs/en/application-note/AN14447.pdf documents Application Note N Y 1.1 N Low power implementation on MCXA156 MCU series N 2024-10-23 /bundle/AN14390/page/topics/introduction.html Oct 16, 2024 Application Note This document introduces the ADC features available with the MCXA device and the attached Excel spreadsheet calculation tool. /secured/assets/documents/zh/application-note/AN14390.pdf /secured/assets/documents/en/application-note/AN14390.pdf Y documents Y 2025-02-08 https://www.nxp.com/webapp/Download?colCode=AN14390&isHTMLorPDF=HTML 645036621402383989 en Basic /webapp/Download?colCode=AN14390 pdf 320.4 KB N 320.4 KB AN14390 1729699217181715033898 /secured/assets/documents/en/application-note/AN14390.pdf https://www.nxp.com/webapp/Download?colCode=AN14390&isHTMLorPDF=HTML 1729699217181715033898 PSP 16 Registration without Disclaimer English 320441 None 645036621402383989 Y MCXA14x/15x ADC Usage and Calculator Tool /secured/assets/documents/en/application-note/AN14390.pdf documents Application Note N Y 1.0 Y MCXA14x/15x ADC Usage and Calculator Tool N 2024-08-30 /bundle/AN14424/page/topics/introduction.html Aug 29, 2024 Application Note This article describes how to use two FRDM-MCXA156 development boards to implement a simple Bootloader upgrade project based on the CANFD bus. /secured/assets/documents/zh/application-note/AN14424.pdf /secured/assets/documents/en/application-note/AN14424.pdf Y documents Y 2025-01-15 https://www.nxp.com/webapp/Download?colCode=AN14424&isHTMLorPDF=HTML 645036621402383989 en Basic /webapp/Download?colCode=AN14424 pdf 1.3 MB N 1.3 MB AN14424 1725031379085721377566 /secured/assets/documents/en/application-note/AN14424.pdf https://www.nxp.com/webapp/Download?colCode=AN14424&isHTMLorPDF=HTML 1725031379085721377566 PSP 17 Registration without Disclaimer English 1339015 None 645036621402383989 Y CAN Bootloader Design based on FRDM-MCXA Series /secured/assets/documents/en/application-note/AN14424.pdf documents Application Note N Y 1.0 Y CAN Bootloader Design based on FRDM-MCXA Series N 2024-07-29 /bundle/AN14377/page/topics/introduction.html Jul 26, 2024 Application Note This application note introduces how to configure and use the SRAM X0 Alias to form a continuous SRAM address. /docs/zh/application-note/AN14377.pdf /docs/en/application-note/AN14377.pdf Y documents Y 2024-12-16 https://docs.nxp.com/bundle/AN14377/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14377.pdf pdf 1.5 MB N 1.5 MB AN14377 1722273788018718224341 /docs/en/application-note/AN14377.pdf https://docs.nxp.com/bundle/AN14377/page/topics/introduction.html 1722273788018718224341 PSP 18 None English 1537928 None 645036621402383989 N Continuous SRAM Address Usage on MCXA15x /docs/en/application-note/AN14377.pdf documents Application Note N Y 1 N Continuous SRAM Address Usage on MCXA15x N 2024-05-21 May 17, 2024 Application Note This application note describes the implementation of Field Oriented Control (FOC) application for a 3-phase Permanent Magnet Synchronous Motor (PMSM) on NXP MCX MCUs, including the N and A series. /secured/assets/documents/en/application-note/AN14305.pdf documents 2024-05-21 /webapp/Download?colCode=AN14305 645036621402383989 en Basic pdf N 3.5 MB AN14305 1716314336819739794359 /secured/assets/documents/en/application-note/AN14305.pdf 1716314336819739794359 PSP 19 Registration without Disclaimer English 3542263 None 645036621402383989 Y Permanent Magnet Synchronous Motor Field Oriented Control using MCX Microcontrollers /secured/assets/documents/en/application-note/AN14305.pdf documents Application Note N Y 1.0 Y Permanent Magnet Synchronous Motor Field Oriented Control using MCX Microcontrollers N 2024-04-22 /bundle/AN14209/page/topics/overview.html Apr 12, 2024 Application Note MCXA, boundary scan, μTrace, trace32 /docs/zh/application-note/AN14209.pdf /docs/en/application-note/AN14209.pdf Y documents Y 2024-12-23 https://docs.nxp.com/bundle/AN14209/page/topics/overview.html 645036621402383989 en None /docs/en/application-note/AN14209.pdf pdf 2.6 MB N 2.6 MB AN14209 1713809687445709536455 /docs/en/application-note/AN14209.pdf https://docs.nxp.com/bundle/AN14209/page/topics/overview.html 1713809687445709536455 PSP 20 None English 2568903 None 645036621402383989 N How To Perform Boundary Scan On MCXA Series Using μTrace And Trace32 /docs/en/application-note/AN14209.pdf documents Application Note N Y 1 N How To Perform Boundary Scan On MCXA Series Using μTrace And Trace32 N 2024-04-04 Apr 4, 2024 Application Note This application note provides an angle measurement method and an enhanced M/T speed measurement method that can take into account both high and low speeds. /secured/assets/documents/en/application-note/AN14254.pdf documents 2024-10-22 /webapp/Download?colCode=AN14254 645036621402383989 en Basic pdf N 467.7 KB AN14254 1712269132119706304902 /secured/assets/documents/en/application-note/AN14254.pdf 1712269132119706304902 PSP 21 Registration without Disclaimer English 467673 None 645036621402383989 Y Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder /secured/assets/documents/en/application-note/AN14254.pdf documents Application Note N Y 1.0 Y Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder N 2024-03-20 /bundle/AN14208/page/topics/introduction.html Mar 18, 2024 Application Note This document provides information required to migrate from MCXN (N94x, N54x) microcontrollers to MCXA (A143/2, A153/2) microcontrollers. /docs/zh/application-note/AN14208.pdf /docs/en/application-note/AN14208.pdf Y documents Y 2025-01-15 https://docs.nxp.com/bundle/AN14208/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14208.pdf pdf 357.9 KB N 357.9 KB AN14208 1710950714987686015756 /docs/en/application-note/AN14208.pdf https://docs.nxp.com/bundle/AN14208/page/topics/introduction.html 1710950714987686015756 PSP 22 None English 357860 None 645036621402383989 N Migration Guide from MCXN to MCXA /docs/en/application-note/AN14208.pdf documents Application Note N Y 1 N Migration Guide from MCXN to MCXA N 2024-02-02 Feb 2, 2024 Application Note This application describes the estimated product Power-on Hours (PoH) for the MCX A153/2 and MCX A143/2 (device) based on the criteria used in the qualification process. /docs/en/application-note/AN14194.pdf documents 2024-12-13 /docs/en/application-note/AN14194.pdf 645036621402383989 en None pdf N 172.5 KB AN14194 1706892056165726065421 /docs/en/application-note/AN14194.pdf 1706892056165726065421 PSP 23 None English 172465 None 645036621402383989 N MCX A153/2 and A143/2 Product Lifetime Usage Estimates /docs/en/application-note/AN14194.pdf documents Application Note N Y 1 N MCX A153/2 and A143/2 Product Lifetime Usage Estimates N Application Note Software 4 2025-01-09 Jan 10, 2025 Application Note Software This document is based on the MCUboot and OTA application inside the MCUXpresso SDK for MCXA14x/A15x /docs/en/application-note-software/AN14525SW.zip documents 2025-01-09 /docs/en/application-note-software/AN14525SW.zip 789425793691620447 en None zip N 1.4 MB AN14525SW 1736435306373739828047 /docs/en/application-note-software/AN14525SW.zip 1736435306373739828047 PSP 26 None English 1360922 None 789425793691620447 N MCXA14x/15x Secure Boot Based on MCUBoot /docs/en/application-note-software/AN14525SW.zip documents Application Note Software N Y 1.0 N MCXA14x/15x Secure Boot Based on MCUBoot N 2025-01-23 Jan 9, 2025 Application Note Software This application note describes how to emulate I2S interface with FlexIO on MCXA156 and implement a USB speaker device on MCXA156. The audio function is tested using the codec on LPCXpresso55S69 board. /docs/en/application-note-software/AN14527SW.zip documents 2025-01-23 /docs/en/application-note-software/AN14527SW.zip 789425793691620447 en None zip N 5.7 MB AN14527SW 1737671949054720961334 /docs/en/application-note-software/AN14527SW.zip 1737671949054720961334 PSP 27 None English 5710312 None 789425793691620447 N Emulating I2S Bus with FlexIO on MCXA156 /docs/en/application-note-software/AN14527SW.zip documents Application Note Software N Y 1.0 N Emulating I2S Bus with FlexIO on MCXA156 N 2024-10-15 Oct 15, 2024 Application Note Software AN14447, MCXA156 MCU series, Low power, Power consumption, Wake-up time /docs/en/application-note-software/AN14447SW.zip documents 2024-10-15 /docs/en/application-note-software/AN14447SW.zip 789425793691620447 en None zip N 4.5 MB AN14447SW 1729014397510707736817 /docs/en/application-note-software/AN14447SW.zip 1729014397510707736817 PSP 28 None English 4468450 None 789425793691620447 N Low power implementation on MCXA156 MCU series /docs/en/application-note-software/AN14447SW.zip documents Application Note Software N Y 1.0 N Low power implementation on MCXA156 MCU series N 2024-07-30 Jul 26, 2024 Application Note Software This application note introduces how to configure and use the SRAM X0 Alias to form a continuous SRAM address. /docs/en/application-note-software/AN14377SW.zip documents 2024-12-13 /docs/en/application-note-software/AN14377SW.zip 789425793691620447 en None zip N 2.6 MB AN14377SW 1722354704230722116963 /docs/en/application-note-software/AN14377SW.zip 1722354704230722116963 PSP 29 None English 2589566 None 789425793691620447 N Continuous SRAM Address Usage on MCXA15x /docs/en/application-note-software/AN14377SW.zip documents Application Note Software N Y 1 N Continuous SRAM Address Usage on MCXA15x N Data Sheet 2 2024-08-06 Nov 27, 2024 Data Sheet Arm Cortex-M33 48MHz(A14x) or 96MHz(A15x) with 396 CoreMark /docs/en/data-sheet/MCXAP100M96FS6.pdf documents 2024-12-30 /docs/en/data-sheet/MCXAP100M96FS6.pdf 980000996212993340 en None pdf N 1.6 MB MCXAP100M96FS6 1722959938128731750237 /docs/en/data-sheet/MCXAP100M96FS6.pdf 1722959938128731750237 PSP 1 None English 1591671 None 980000996212993340 N MCXA156, A155, A154, A146, A145, A144 Data Sheet /docs/en/data-sheet/MCXAP100M96FS6.pdf documents Data Sheet N Y 7 N MCXA156, A155, A154, A146, A145, A144 Data Sheet N 2024-01-26 Oct 17, 2024 Data Sheet Arm® Cortex®-M33 48MHz or 96MHz 32-bit MCU, up to 128KB Flash. /docs/en/data-sheet/MCXAP64M96FS3.pdf documents 2024-10-24 /docs/en/data-sheet/MCXAP64M96FS3.pdf 980000996212993340 en None pdf N 1.4 MB MCXAP64M96FS3DS 1706553412086715144372 /docs/en/data-sheet/MCXAP64M96FS3.pdf 1706553412086715144372 PSP 2 None English 1427799 None 980000996212993340 N MCXA153, A152, A143, A142, A133, A132 Data Sheet /docs/en/data-sheet/MCXAP64M96FS3.pdf documents Data Sheet N Y 5.1 N MCXA153, A152, A143, A142, A133, A132 Data Sheet N Errata 1 2024-03-27 Mar 27, 2024 Errata Mask Set Errata for Mask 0P07H /docs/en/errata/MCXA153VLH_0P07H.pdf documents 2024-09-03 /docs/en/errata/MCXA153VLH_0P07H.pdf 155452329886410597 en None pdf N 163.9 KB MCXA153VLH_0P07H 1711573321002730246938 /docs/en/errata/MCXA153VLH_0P07H.pdf 1711573321002730246938 PSP 30 None English 163926 None 155452329886410597 N Mask Set Errata for Mask 0P07H /docs/en/errata/MCXA153VLH_0P07H.pdf documents Errata N Y 1 N Mask Set Errata for Mask 0P07H N Fact Sheet 1 2024-01-15 Jan 20, 2025 Fact Sheet MCX A Series Factsheet /docs/en/fact-sheet/MCXAFS.pdf documents 2025-01-31 /docs/en/fact-sheet/MCXAFS.pdf 736675474163315314 en None pdf N 4.1 MB MCXAFS 1705339125305719451943 /docs/en/fact-sheet/MCXAFS.pdf 1705339125305719451943 PSP 31 None English 4060587 None 736675474163315314 N MCX A Series Factsheet /docs/en/fact-sheet/MCXAFS.pdf documents Fact Sheet N Y 3.0 N MCX A Series Factsheet N Reference Manual 2 2024-01-26 Oct 22, 2024 Reference Manual This reference manual (RM) is intended for system software, hardware developers, and applications programmers who need to develop products using this chip. /secured/assets/documents/en/reference-manual/MCXAP64M96FS3RM.pdf documents 2024-10-23 /webapp/Download?colCode=MCXAP64M96FS3RM 500633505221135046 en Extended pdf N 16.0 MB MCXAP64M96FS3RM 1706295088142702554542 /secured/assets/documents/en/reference-manual/MCXAP64M96FS3RM.pdf 1706295088142702554542 PSP 3 Registration without Disclaimer English 15956740 None 500633505221135046 Y MCX A153, A152, A143, A142, A133, A132 Reference Manual /secured/assets/documents/en/reference-manual/MCXAP64M96FS3RM.pdf documents Reference Manual N Y 7.0 Y MCX A153, A152, A143, A142, A133, A132 Reference Manual N 2024-08-02 Jul 29, 2024 Reference Manual MCXAP100M96FS6 Reference Manual Rev.6 /secured/assets/documents/en/reference-manual/MCXAP100M96FS6RM.pdf documents 2025-01-08 /webapp/Download?colCode=MCXAP100M96FS6RM 500633505221135046 en Basic pdf N 19.4 MB MCXAP100M96FS6RM 1722825025564722329124 /secured/assets/documents/en/reference-manual/MCXAP100M96FS6RM.pdf 1722825025564722329124 PSP 4 Registration without Disclaimer English 19398941 None 500633505221135046 Y MCX A156, A155, A154, A146, A145, A144 Reference Manual /secured/assets/documents/en/reference-manual/MCXAP100M96FS6RM.pdf documents Reference Manual N Y 7.0 Y MCX A156, A155, A154, A146, A145, A144 Reference Manual N User Guide 1 2024-08-23 /bundle/UG10151/page/topics/introduction.html Aug 22, 2024 User Guide This document provides guidelines and recommendations for creating hardware designs based on the NXP MCXA14x/15x MCU. /docs/zh/user-guide/UG10151.pdf /docs/en/user-guide/UG10151.pdf Y documents Y 2025-01-02 https://docs.nxp.com/bundle/UG10151/page/topics/introduction.html 132339537837198660 en None /docs/en/user-guide/UG10151.pdf pdf 3.1 MB N 3.1 MB UG10151 1724451599688706610604 /docs/en/user-guide/UG10151.pdf https://docs.nxp.com/bundle/UG10151/page/topics/introduction.html 1724451599688706610604 PSP 24 None English 3061695 None 132339537837198660 N MCXA14x/15x Hardware Design Guide /docs/en/user-guide/UG10151.pdf documents User Guide N Y 1.0 N MCXA14x/15x Hardware Design Guide N User Manual 1 2024-01-26 /bundle/UM12012/page/topics/Board_overview.html Feb 12, 2025 User Manual The FRDM-MCXA153 board is a design and evaluation platform based on the NXP MCXA1xx MCU. /secured/assets/documents/en/user-manual/UM12012.pdf Y documents Y 2025-02-13 https://www.nxp.com/webapp/Download?colCode=UM12012&isHTMLorPDF=HTML 309919593431037931 en Extended /webapp/Download?colCode=UM12012 pdf 850.8 KB N 850.8 KB UM12012 1706291163583702732853 /secured/assets/documents/en/user-manual/UM12012.pdf https://www.nxp.com/webapp/Download?colCode=UM12012&isHTMLorPDF=HTML 1706291163583702732853 PSP 25 Registration without Disclaimer English 850804 None 309919593431037931 Y FRDM-MCXA153 Board User Manual /secured/assets/documents/en/user-manual/UM12012.pdf documents User Manual N Y 2.0 Y FRDM-MCXA153 Board User Manual N White Paper 1 2024-08-23 Aug 22, 2024 White Paper MCX A addresses applications needing strong IO capabilities, efficient power consumption, and smaller devices packages with simplified supply circuity. /secured/assets/documents/en/white-paper/MCXAWP.pdf documents 2024-12-19 /webapp/Download?colCode=MCXAWP 918633085541740938 en Basic pdf N 4.3 MB MCXAWP 1724434090004721323419 /secured/assets/documents/en/white-paper/MCXAWP.pdf 1724434090004721323419 PSP 32 Registration without Disclaimer English 4325054 None 918633085541740938 Y MCX A Series: The All-Purpose MCU for Embedded Innovation /secured/assets/documents/en/white-paper/MCXAWP.pdf documents White Paper N Y MCXAWP REV 0 Y MCX A Series: The All-Purpose MCU for Embedded Innovation N true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 32 documents

Compact List

Application Note (19)
Show All

Design Files

Quick reference to our design files types.

1-5of 14 design files

Show All

Hardware

Quick reference to our board types.

1-5 of 10 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?