GD3160 | Advanced Single-Channel Gate Driver for SiC MOSFETs | NXP Semiconductors

Advanced High Voltage Isolated Gate Driver with Segmented Drive for SiC MOSFETs

Roll over image to zoom in

Block Diagram

Advanced High Voltage Isolated GD with Segmented Drive for SiC MOSFETs

GD3160 Block Diagram

Features

Key Features

  • HV isolated IGBT and SiC single gate driver IC device functions
  • Load current(IL) 15 A (Typ)
  • Single channel
  • Drain-to-source on resistance 500 mOhm RDS(ON) (Typ)
  • Load supply voltage min. -12 V, max. 25 V
  • Supply voltage min. 4.5 V, max. 40 V
  • Ambient operating temperature -40 to 125 °C
  • PWM and SPI interface and input controllers

Operation

  • ±15 A split output gate current drive
  • Programmable HV VCC regulator output: 14 V to 21 V, 1 V step
  • Max VCC output voltage: 23 V

Protection

  • Integrated HV temperature sensing (TSENSE) for NTC thermistor or diode sensors with programmable offset and gain
  • Faster VCE DeSat detection and reaction time: < 1.2 µs (SiC)
  • Improved PWM deadtime range for reduced switching losses (SiC)
  • Programmable two-level turn off (2LTO) and soft-shutdown (SSD)

Functional Safety

  • Additional programmable fault pin (INTA)
  • Integrated HV fault management (FSISO)
  • Programmable VCE output monitoring

Insulation / Isolation

  • Minimum common mode transient immunity (CMTI) > 100 V/ns
  • 5,000 Vrms galvanic isolation per UL1577 (planned)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

1-5 of 11 hardware offerings

Show All

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.