FS86 | Safety System Basis Chip For Domain Controller, Fit For ASIL B and D | NXP Semiconductors

Safety System Basis Chip For Domain Controller, Fit For ASIL B and D

Roll over image to zoom in

Block Diagram

FS86, Safety SBC Block Diagram

FS86, Safety SBC Block Diagram

Features

Power Management

  • Up to 60 V DC maximum input voltage
  • Up to 15 A HV BUCK with e-fuse protection
  • Multiple switch mode regulators as well as LDO voltage regulators and a boost
  • Low Power OFF (LPOFF) mode with very low sleep current (10 µA)

System Solutions

  • Enhanced leader/follower power up sequencing management thru XFAILB pin
  • 2x input pins for wake-up detection, 3.3 V compatible and battery voltage sensing capability
  • System added value to save space and reduce complexity: AMUX
  • External pre-regulator short-circuit protection (BAT_SW)
  • Supplies, sequencing and specific functions can be programmed by One Time Programmable (OTP) memory
  • 10 ms optional RSTB release delay during power up for certain MCU compliancy
  • Device control via 32 bits I²C interface with 8-bit CRC
  • EMC optimization technics on switching regulators including spread spectrum, slew rate control and manual frequency tuning

Functional Safety

  • Up to 10 voltage monitoring with +/-1% accuracy
  • Scalable portfolio from Automotive Safety Integrity Levels (ASIL) B to D
  • Enable latent fault monitoring when system is running: ABIST on demand
  • Dedicated interface for microcontroller monitoring
  • Simple and challenger watchdog function
  • Safety outputs with latent fault detection mechanism (RSTB, FS0B)

Configuration and Enablement

  • QFN48 pins with exposed pad for optimized thermal management
  • Permanent device customization via One Time Programmable (OTP) memory
  • Temporary OTP emulation mode for system development and evaluation
  • Ready to use hardware and software

Sample Availability

  • For sampling purposes please order: MFS8613BMDA0ES

More

Comparison Table

Scalable Power and Safety Concept

Products Battery Network VSUP max rating VPRE BOOST BUCK LDOs VMONs Watchdog FCCU ERRMON FIN
FS8600 24 V 60 V yes yes no 2 4 yes [1] yes yes yes
FS8601 6
FS8602 8
FS8603 10 no [2]
FS8610 yes 4 yes
FS8611 6
FS8612 8
FS8613 10 no [2]
FS8620 12 V 36 V yes yes no 2 4 yes [1] yes yes yes
FS8621 6
FS8622 8
FS8623 10 no [2]
FS8630 yes 4 yes
FS8631 6
FS8632 8
FS8633 10 no [2]

Standard Configurations

Part Number Descrption OTP ID* Safety Grade Package
MFS8620BMDA8ES S32Z270-DC EVB DC1/DC2/DC4 DA8 report and configuration files ASIL D QFN48eP

Buy/Parametrics










































































































N true 0 PSPFS86en 7 Application Note Application Note t789 4 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 User Manual User Manual t1009 1 en_US en_US en Data Sheet Data Sheet 1 1 3.0 Y English https://docs.nxp.com/bundle/FS8600_SDS/page/topics/general_description.html Short data sheet for the FS8600 1637861825415717766329 PSP 247.4 KB None None documents None 1637861825415717766329 /docs/en/data-sheet/FS8600_SDS.pdf 247391 /docs/en/data-sheet/FS8600_SDS.pdf FS8600_SDS documents N N Y 2021-11-25 FS8600 Fail-safe system basis chip with multiple SMPSs and LDOs - Short data sheet https://docs.nxp.com/bundle/FS8600_SDS/page/topics/general_description.html /docs/en/data-sheet/FS8600_SDS.pdf Data Sheet N 980000996212993340 /bundle/FS8600_SDS/page/topics/general_description.html /docs/en/data-sheet/FS8600_SDS.pdf 2024-10-10 247.4 KB pdf N en Oct 4, 2024 980000996212993340 Data Sheet Y N FS8600 Fail-safe system basis chip with multiple SMPSs and LDOs - Short data sheet Application Note Application Note 4 2 1.0 English This application note presents how to use an NXP power management integrated circuit (PMIC) FS86 to power the S32K3 processor system. 1729008104265726965208 PSP 296.6 KB None None documents None 1729008104265726965208 /docs/en/application-note/AN14422.pdf 296595 /docs/en/application-note/AN14422.pdf AN14422 documents N N 2024-10-15 AN14422, FS86 NXP PMIC solution for S32K3 processor /docs/en/application-note/AN14422.pdf /docs/en/application-note/AN14422.pdf Application Note N 645036621402383989 2024-10-15 pdf N en Oct 3, 2024 645036621402383989 Application Note Y N AN14422, FS86 NXP PMIC solution for S32K3 processor 3 1.0 English This application note presents how to use NXP power management integrated circuit (PMIC) FS86 , PF82, PF52, PF5020 to power the TI TDA4VM processor system. 1679067344702724807845 PSP 338.8 KB None None documents None 1679067344702724807845 /docs/en/application-note/AN13862.pdf 338788 /docs/en/application-note/AN13862.pdf AN13862 documents N N 2023-03-17 AN13862: NXP PMIC solution for TI TDA4VM processor - Application Note /docs/en/application-note/AN13862.pdf /docs/en/application-note/AN13862.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Mar 17, 2023 645036621402383989 Application Note Y N AN13862: NXP PMIC solution for TI TDA4VM processor - Application Note 4 1 English This AN presents a cost optimized PMIC solution for a Xilinx Zynq UltraScale + MPSoC ZU11 / ZU15 based system, targeted primarily for autonomous driving applications. It introduces PMIC configuration details and functional features. 1636483750065709443814 PSP 241.5 KB None None documents None 1636483750065709443814 /docs/en/application-note/AN13433.pdf 241515 /docs/en/application-note/AN13433.pdf AN13433 documents N N 2021-11-09 AN13433, NXP PMIC solution for XILINX UltraScale+ MPSoC ZU11_ZU15 Processor /docs/en/application-note/AN13433.pdf /docs/en/application-note/AN13433.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Nov 8, 2021 645036621402383989 Application Note Y N AN13433, NXP PMIC solution for XILINX UltraScale+ MPSoC ZU11_ZU15 Processor 5 1 English This AN presents two NXP PMIC solutions for powering Xilinx Zynq UltraScale+ MPSoC ZU4 / ZU5 / ZU6 / ZU7 / ZU9. One is a cost-optimized power solution with FS56 + PF81 + PF52, and one is a full performance power solution with FS86 + PF71 + PF5020 + PF52. 1636483033068712312182 PSP 219.7 KB None None documents None 1636483033068712312182 /docs/en/application-note/AN13432.pdf 219673 /docs/en/application-note/AN13432.pdf AN13432 documents N N 2021-11-09 AN13432, NXP PMIC solution for XILINX UltraScale+ MPSoC ZU4 / ZU5 / ZU6 / ZU7 / ZU9 Processor /docs/en/application-note/AN13432.pdf /docs/en/application-note/AN13432.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Nov 8, 2021 645036621402383989 Application Note Y N AN13432, NXP PMIC solution for XILINX UltraScale+ MPSoC ZU4 / ZU5 / ZU6 / ZU7 / ZU9 Processor User Manual User Manual 1 6 1.0 English This user guide describes the usage of NXP GUI for Automotive PMIC Families to the development of FS8600 Automotive PMIC family, named here after FS86. 1636657713992734470949 PSP 18.9 MB Registration without Disclaimer None documents Extended 1636657713992734470949 /secured/assets/documents/en/user-manual/UM11703.pdf 18936700 /secured/assets/documents/en/user-manual/UM11703.pdf UM11703 documents Y N 2021-11-11 UM11703, NXP GUI for FS86 Automotive PMIC Family - User Manual /webapp/Download?colCode=UM11703 /secured/assets/documents/en/user-manual/UM11703.pdf User Manual N 309919593431037931 2024-01-19 pdf Y en Nov 10, 2021 309919593431037931 User Manual Y N UM11703, NXP GUI for FS86 Automotive PMIC Family - User Manual Brochure Brochure 1 7 0 Japanese パワートレイン、セーフティ、シャーシ、ADASなどの車載アプリケーション向けにセーフティSBCとマイクロコントローラを搭載したスケーラブルな機能安全ソリューション。 1411064297631730195336ja PSP 503.1 KB None None documents None 1411064297631730195336 /docs/ja/brochure/SBCAUTOBRA4.pdf 503116 /docs/ja/brochure/SBCAUTOBRA4.pdf SBCAUTOBRA4 documents N N 2016-10-31 Safety System Basis Chip for Automotive Brochure /docs/ja/brochure/SBCAUTOBRA4.pdf /docs/ja/brochure/SBCAUTOBRA4.pdf Brochure N 712453003803778552 2024-01-19 ja Nov 5, 2023 712453003803778552 Brochure Y N 車載用セーフティ・システム・ベーシス・チップ – パンフレット 15 English Scalable functional safety solutions with safety SBCs and microcontrollers for automotive applications such as powertrain, safety and chassis and ADAS. 1411064297631730195336 PSP 503.1 KB None None documents None 1411064297631730195336 /docs/en/brochure/SBCAUTOBRA4.pdf 503116 /docs/en/brochure/SBCAUTOBRA4.pdf SBCAUTOBRA4 documents N N 2016-10-31 Safety System Basis Chip for Automotive Brochure /docs/en/brochure/SBCAUTOBRA4.pdf /docs/en/brochure/SBCAUTOBRA4.pdf Brochure N 712453003803778552 2024-01-19 pdf N en Oct 17, 2023 712453003803778552 Brochure Y N Safety System Basis Chip for Automotive Brochure false 0 FS86 downloads en true 1 Y PSP Y Y Application Note 4 2024-10-15 Oct 3, 2024 Application Note This application note presents how to use an NXP power management integrated circuit (PMIC) FS86 to power the S32K3 processor system. /docs/en/application-note/AN14422.pdf documents 2024-10-15 /docs/en/application-note/AN14422.pdf 645036621402383989 en None pdf N 296.6 KB AN14422 1729008104265726965208 /docs/en/application-note/AN14422.pdf 1729008104265726965208 PSP 2 None English 296595 None 645036621402383989 N AN14422, FS86 NXP PMIC solution for S32K3 processor /docs/en/application-note/AN14422.pdf documents Application Note N Y 1.0 N AN14422, FS86 NXP PMIC solution for S32K3 processor N 2023-03-17 Mar 17, 2023 Application Note This application note presents how to use NXP power management integrated circuit (PMIC) FS86 , PF82, PF52, PF5020 to power the TI TDA4VM processor system. /docs/en/application-note/AN13862.pdf documents 2024-01-19 /docs/en/application-note/AN13862.pdf 645036621402383989 en None pdf N 338.8 KB AN13862 1679067344702724807845 /docs/en/application-note/AN13862.pdf 1679067344702724807845 PSP 3 None English 338788 None 645036621402383989 N AN13862: NXP PMIC solution for TI TDA4VM processor - Application Note /docs/en/application-note/AN13862.pdf documents Application Note N Y 1.0 N AN13862: NXP PMIC solution for TI TDA4VM processor - Application Note N 2021-11-09 Nov 8, 2021 Application Note This AN presents a cost optimized PMIC solution for a Xilinx Zynq UltraScale + MPSoC ZU11 / ZU15 based system, targeted primarily for autonomous driving applications. It introduces PMIC configuration details and functional features. /docs/en/application-note/AN13433.pdf documents 2024-01-19 /docs/en/application-note/AN13433.pdf 645036621402383989 en None pdf N 241.5 KB AN13433 1636483750065709443814 /docs/en/application-note/AN13433.pdf 1636483750065709443814 PSP 4 None English 241515 None 645036621402383989 N AN13433, NXP PMIC solution for XILINX UltraScale+ MPSoC ZU11_ZU15 Processor /docs/en/application-note/AN13433.pdf documents Application Note N Y 1 N AN13433, NXP PMIC solution for XILINX UltraScale+ MPSoC ZU11_ZU15 Processor N 2021-11-09 Nov 8, 2021 Application Note This AN presents two NXP PMIC solutions for powering Xilinx Zynq UltraScale+ MPSoC ZU4 / ZU5 / ZU6 / ZU7 / ZU9. One is a cost-optimized power solution with FS56 + PF81 + PF52, and one is a full performance power solution with FS86 + PF71 + PF5020 + PF52. /docs/en/application-note/AN13432.pdf documents 2024-01-19 /docs/en/application-note/AN13432.pdf 645036621402383989 en None pdf N 219.7 KB AN13432 1636483033068712312182 /docs/en/application-note/AN13432.pdf 1636483033068712312182 PSP 5 None English 219673 None 645036621402383989 N AN13432, NXP PMIC solution for XILINX UltraScale+ MPSoC ZU4 / ZU5 / ZU6 / ZU7 / ZU9 Processor /docs/en/application-note/AN13432.pdf documents Application Note N Y 1 N AN13432, NXP PMIC solution for XILINX UltraScale+ MPSoC ZU4 / ZU5 / ZU6 / ZU7 / ZU9 Processor N Brochure 1 2016-10-31 Oct 17, 2023 Brochure Scalable functional safety solutions with safety SBCs and microcontrollers for automotive applications such as powertrain, safety and chassis and ADAS. /docs/en/brochure/SBCAUTOBRA4.pdf documents 2024-01-19 /docs/en/brochure/SBCAUTOBRA4.pdf 712453003803778552 en None pdf N 503.1 KB SBCAUTOBRA4 1411064297631730195336 /docs/en/brochure/SBCAUTOBRA4.pdf 1411064297631730195336 PSP 7 None English 503116 None 712453003803778552 N Safety System Basis Chip for Automotive Brochure /docs/en/brochure/SBCAUTOBRA4.pdf documents Brochure N Y 15 N Safety System Basis Chip for Automotive Brochure N Data Sheet 1 2021-11-25 /bundle/FS8600_SDS/page/topics/general_description.html Oct 4, 2024 Data Sheet Short data sheet for the FS8600 /docs/en/data-sheet/FS8600_SDS.pdf Y documents Y 2024-10-10 https://docs.nxp.com/bundle/FS8600_SDS/page/topics/general_description.html 980000996212993340 en None /docs/en/data-sheet/FS8600_SDS.pdf 247.4 KB pdf N 247.4 KB FS8600_SDS 1637861825415717766329 https://docs.nxp.com/bundle/FS8600_SDS/page/topics/general_description.html /docs/en/data-sheet/FS8600_SDS.pdf 1637861825415717766329 PSP 1 None English 247391 None 980000996212993340 N FS8600 Fail-safe system basis chip with multiple SMPSs and LDOs - Short data sheet /docs/en/data-sheet/FS8600_SDS.pdf documents Data Sheet N Y 3.0 N FS8600 Fail-safe system basis chip with multiple SMPSs and LDOs - Short data sheet N User Manual 1 2021-11-11 Nov 10, 2021 User Manual This user guide describes the usage of NXP GUI for Automotive PMIC Families to the development of FS8600 Automotive PMIC family, named here after FS86. /secured/assets/documents/en/user-manual/UM11703.pdf documents 2024-01-19 /webapp/Download?colCode=UM11703 309919593431037931 en Extended pdf N 18.9 MB UM11703 1636657713992734470949 /secured/assets/documents/en/user-manual/UM11703.pdf 1636657713992734470949 PSP 6 Registration without Disclaimer English 18936700 None 309919593431037931 Y UM11703, NXP GUI for FS86 Automotive PMIC Family - User Manual /secured/assets/documents/en/user-manual/UM11703.pdf documents User Manual N Y 1.0 Y UM11703, NXP GUI for FS86 Automotive PMIC Family - User Manual N true Y Products

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (4)
Brochure (1)
Data Sheet (1)
User Manual (1)

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history