MFS5600AMMA0ES Product Information|NXP

Features


Dual 36V Automotive DC-DC Controller/Regulator

Package


HVQFN32: HVQFN32, plastic, thermal enhanced very thin quad flat package, no leads; step-cut wettable flank; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body

Buy Options

MFS5600AMMA0ES

Active

12NC: 935410651557

Details

Order

In Stock:538
Order from distributors

Operating Features

ParameterValue
Supply Voltage [min] (V)
2.7
Supply Voltage [max] (V)
40
Output Current (A)
3, 15
Number of Buck Regulators
2
Switching Frequency Vpre (kHz)
3000
Number of Channels
2
IQ (μA)
65
Safety Level
QM
ParameterValue
MCU Supported
Non-NXP, S32G, i.MX
Device Function
SMPS, system basis chip
Interface and Input Control
I2C
Additional Features - Analog
overcurrent, overcurrent protected bus, overtemperature, overvoltage, short-circuit, undervoltage
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Junction Temperature (Min to Max) (℃)
-40 to 150
Development Tools
KITFS5600FRDMEVM, S32G-VNP-RDB2

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MFS5600AMMA0ES(935410651557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4
MFS5600AMMA0ESR2(935410651528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MFS5600AMMA0ES
(935410651557)
Quality Managed
3
260
40
MFS5600AMMA0ESR2
(935410651528)
Quality Managed
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MFS5600AMMA0ES
(935410651557)
854239
MFS5600AMMA0ESR2
(935410651528)
854239

More about FS5600

The FS56 System Basis Chip (SBC) for Automotive features a battery connected DC-DC buck controller with external FET and a battery connected DC-DC buck controller with internal FET.

In addition, it offers functional safety features such as independent voltage monitors, windowed watchdog timer, I/O monitoring via ERRMON and FCCU and built-in-self test. The FS56 is offered in QM, ASIL B and Enhanced ASIL B versions.

The FS56 offers highly configurable General Purpose Input/Outputs for seamless operation with PF PMICs as PF8x, PF7x and PF5x families.

The FS56 presents an optimized architecture for automotive with low-power modes and EMC minimizing as spread spectrum, frequency tuning and synchronization.

More