Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN32: HVQFN32, plastic, thermal enhanced very thin quad flat package, no leads; step-cut wettable flank; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body
12NC: 935439666557
Details
Order
12NC: 935439666528
Details
Order
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 40 |
Output Current (A) | 3, 15 |
Number of Buck Regulators | 2 |
Switching Frequency Vpre (kHz) | 450 |
Number of Channels | 2 |
IQ (μA) | 65 |
Safety Level | up to ASIL B |
Parameter | Value |
---|---|
MCU Supported | Non-NXP, S32G, i.MX |
Device Function | SMPS, system basis chip |
Interface and Input Control | I2C |
Additional Features - Analog | overcurrent, overcurrent protected bus, overtemperature, overvoltage, short-circuit, undervoltage |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Junction Temperature (Min to Max) (℃) | -40 to 150 |
Development Tools | KITFS5600FRDMEVM |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MFS5600AMBAFES(935439666557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 | |
MFS5600AMBAFESR2(935439666528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MFS5600AMBAFES (935439666557) | ISO 26262 | 3 | 260 | 40 | |||
MFS5600AMBAFESR2 (935439666528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MFS5600AMBAFES (935439666557) | 854239 |
MFS5600AMBAFESR2 (935439666528) | 854239 |
The FS56 System Basis Chip (SBC) for Automotive features a battery connected DC-DC buck controller with external FET and a battery connected DC-DC buck controller with internal FET.
In addition, it offers functional safety features such as independent voltage monitors, windowed watchdog timer, I/O monitoring via ERRMON and FCCU and built-in-self test. The FS56 is offered in QM, ASIL B and Enhanced ASIL B versions.
The FS56 offers highly configurable General Purpose Input/Outputs for seamless operation with PF PMICs as PF8x, PF7x and PF5x families.
The FS56 presents an optimized architecture for automotive with low-power modes and EMC minimizing as spread spectrum, frequency tuning and synchronization.