MCF52232CAF50 Product Information|NXP

Buy Options

MCF52232CAF50

Active

12NC: 935321034557

Details

Order

Order from distributors

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
50
Flash (kB)
128
RAM (kB)
32
GPIO
43
ParameterValue
Supply Voltage [min] (V)
3
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCF52232CAF50(935321034557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
637.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF52232CAF50
(935321034557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCF52232CAF50
(935321034557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF52232CAF50
(935321034557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF52232CAF50
(935321034557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCF52232CAF50
(935321034557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments
MCF52232CAF50
(935321034557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MCF5223X

The MCF5223x family of ColdFire® devices are single-chip solutions that provide 32-bit control with an Ethernet interface. It combines a 10/100 Fast Ethernet controller (FEC) and Ethernet physical layer (EPHY)  with the ColdFire V2 core for high performance at a reasonable cost. The MCF5223x embedded controller provides designers with the right set of peripherals and memory size for a compact Ethernet-enabled platform that reduces development time and cost to help products get to market quicker.

The MCF5223x family integrates standard ColdFire peripherals, including three universal asynchronous receiver/transmitters (UARTs) for medium-and long-distance connections, an inter-integrated circuit (I²C) and queued serial peripheral interface (QSPI) for in-system communications to connected peripherals.

All family members are pin-to-pin compatible within the MCF5222x family (in like packages). MCF52231 adds a CAN module, MCF52233 adds 128 KB of flash, MCF52234 adds CAN module and 128 KB of flash and MCF52235 adds a cryptographic acceleration unit, a CAN module and 128 KB of flash to the standard MCF5223x peripheral set.

More