MCF52223CAF66 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
66
Flash (kB)
256
RAM (kB)
32
GPIO
56
ParameterValue
Supply Voltage [min] (V)
3
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCF52223CAF66(935309489557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF52223CAF66
(935309489557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCF52223CAF66
(935309489557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF52223CAF66
(935309489557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF52223CAF66
(935309489557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCF52223CAF66
(935309489557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments
MCF52223CAF66
(935309489557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MCF5222X

Built on the ColdFire® V2 core, the MCF5222x family offers up to 76 MIPS (Dhrystone 2.1) at 80 MHz. It builds on the successful MCF5213 family by integrating a USB host and on-the-go (OTG) controller, making it ideal for applications requiring device or host connectivity functionality. The MCF5222x microcontrollers are aimed at designers who want the power and flexibility of a 32-bit microcontroller plus a rich set of on-chip peripherals at a low cost. These small, highly integrated microcontrollers open the door to expanding application capabilities while driving down total system costs.

The MCF5222x family targets embedded control applications such as industrial control, home/factory automation, point-of-sale, health care-related and testing equipment, as well as consumer applications.

The MCF52223 is pin-to-pin compatible with the MCF52221 (in like packages) and adds 16 KB of SRAM and an extra 128 KB of flash to the standard MCF5222x peripheral set.

More